For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(51 product groups)
Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.
Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.
Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.
Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.
This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Metric ISO 4017 or DIN 933 standard bolts.
A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.
Our Snap fasteners include a Nylon option that is flame-rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.
The rivet assembly includes the male clip and the female washer that are used to join two surfaces together. They are an ideal choice for corrugated panels.
Long Hexagonal Hydraulic Fitting Caps are designed to seal and protect the entire assembly fitting, on hydraulic hoses, from contamination, leaks, and damage.
The clever hexagonal body design offers a one-stop solution, with an effortless push fit, which protects both female and male profile.
It allows for greater torque application, reducing the risk of loosening under vibration or pressure fluctuations.
Round End caps are designed to protect outside diameters of threaded or non-threaded tubing, pipe and rods. They are available in a wide range of sizes and lengths depending on your application needs. Any part number that has a W/R or AR found in it has an internal molded ring or internal ribs for extra gripping power and superior retention.
Tapered Caps and Plugs made from Red and Blue Low Density Polyethylene (LDPE). A versatile assembly that can be used as both a tapered cap or a tapered plug.
The tapered design allows the part to plug multiple inner diameters or cap multiple outside diameters. The Tapered Cap Plug protects the assembly against damage, dirt, moisture and corrosion during storage and shipping. The series has parts with a heavy duty design, which includes a rugged wall and seal rings for maximum protection.
To assure a proper fit;
Rectangular Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a rectangular tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
Bolt Protection Caps protect joint fasteners against tampering and weathering. Ideal for bolts, screws, nuts and washers - they also create an enhanced finished appearance for your application.
Our range is supplied in a wide choice of sizes to suit multiple applications. The material features a UV stabilizer, making these caps a great choice for outdoor applications.
Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.
The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.
Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.
Easy Pull Plugs are suitable for unified standard and metric threads. They have a patented quick-fit design that easily locks the plug into position, with a simple push.
Strong and flexible, the plug also features a pull-tab for convenient quick removal. Seven sizes in two style help protect more than 25 popular threaded sizes.
Type options include Lateral Pull and Central Pull tabs.
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
Black LDPE Round Heavy Duty Ferrule Caps protect ferrules in tough industrial applications, shielding against damage, dirt, and moisture.
Made from durable low-density polyethylene, they offer a secure fit and easy installation for reliable, long-lasting protection.
A Sheet Metal Plug that is made from Black Low-Density Polyethylene (LDPE).
Also known as Metal Hole Plugs; they are economical rubber plugs for sheet metal. The plug quickly and easily snaps into the assembly, providing an attractive finish, and ensuring a secure fit for entry holes in sheet metal.
Note: Ensure the "Metric" toggle is selected to view the correct dimensions for these products, as they are designed for metric tubing.
These black, textured LDPE oval insert glides feature a perimeter rib design for easy assembly and a secure fit in oval-shaped tubing.
Ideal for furniture and tubing protection. The ribbed design allows for compatibility with multiple tube gauges in 3 of the 4 available sizes.
Angle Iron End Caps, also known as Angle Iron Covers or just Iron Angle, are an affordable answer to the problem of protecting floors from the sharp edges of angle furniture.
Angle Iron Caps are also used as caps on metal bed frames and shelves. They will not rust, and will also eliminate the cost of welding steel closures.
Open-End Pipe Caps, are a pipe cap that protects external threads on pipe ends, rigid metal conduit ends (RMC) or intermediate metal conduit ends (IMC).
Our pipe thread cap range is made from Low Density Polyethylene (LDPE). The Pipe Thread Protector Caps are sized and designed for positive-gripping power over the threads of the pipe.
Snap Plugs, also known as Snap Fit Connectors, are made from Low-Density Polyethylene (LDPE) with a vibrant red appearance.
The LDPE plugs benefit from a simple snap fitting design that once pushed into position, a single turn gives a tight fit. The range also features options with a pull-tab for quick removal.
Each snap fit plug covers a range of different thread sizes and styles, including; Standard/JIC, Metric and BSP.
Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings.
Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
These Threaded Plugs are used to seal light pressure requirements on 37 JIC flared fittings. The plug design features a knurled head, which allows for quick and easy finger installation.
Functionality Equivalent to Specification: NAS-833, NAS-815 (MIL-C5501/1, MIL-C52078)
Our Square End Caps, also known as Square Tube Caps or Metal Tubing Caps, are designed to fit the most popular sizes of square tubular steel. A Square End Cap is an ideal finishing product for square tubes.
Our Square Caps range is available in Low Density Polyethylene (LDPE) and Acrylonitrile Butadiene Styrene (ABS).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue