For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).
Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.
The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
Our Padlock Seals are used to secure goods during transit, and provides obvious indication of tampering or breach - giving you peace of mind during shipping. These seals are an ideal choice for more demanding applications.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Bumper Feet, also called Push In Bumpers, can be used as glides, bumpers, closures, slides and stops for a range of applications. These Rubber Bumper Feet had a simple push feet stem that holds the Push In Rubber Feet in place - allowing them to protect surfaces from contact.
Our Push In Rubber Bumpers range includes a wide variety of styles, including;
Break-Away Bumpers that are designed to be pulled from the inside of the chassis. These bumpers have a mounting tab that breaks away after assembly, to save save. Made from Black Silicone Rubber, available with a H Shore A Hardness rating of 40 and 50; Silicone is good for high temperature applications. An ideal alternative to the Break-Away Bumpers, are Blind Install Bumpers that are also made from Silicone Rubber with a 45 Shore A Hardness rating. They feature a cross drive that is molded into the head that allows for quick installation from the outside of the chassis. The user can install with wither a #1 Phillips head screwdriver or a smaller blunt end rod.
The Silicone range extends with Pull Mount Bumpers with a 65 Shore A Hardness rating. Pulled from the inside of the chassis. Black in appearance, the high temperature silicone material help to cushion and prevent skidding.
Also available are Flat and Domed head split-stem bumpers made from Natural Nylon 6. Produced with a split stem portion that makes insertion easy, but removal difficult. As well as being great bumpers, they are also suitable for use as panel plugs.
Continuing our Nylon Bumper range are Standard and Coved Stem Bumpers with a Natural appearance. Used to protect surfaces from contact, they are ideal for sheet metal, wood and tubing.
Flat Head Stem Bumpers are also available, in a choice of Natural Nylon or Black Low Density Polyethylene (LDPE). The flat head gives these bumpers a design that is able to rest against a flat or tangent surface. The step-type or tapered lead on the stem makes insertion easy. A simple press-fit on the shank holds the bumper in place securely.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue