Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Acetal

 (9 product groups)

List Grid

Drive Rivets

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which is available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our product range offers good electrical insulation properties, as well as resistance to vibration, abrasion and corrosion.

Available in a variety of sizes and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame-rated options

Unscrewing Rivets

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.

  • Fast and easy installation
  • High strength and versatile
  • Colors; Black, Natural and White
  • Head Styles: Round, Truss and Mushroom
  • Crossed, Slotted and Round Socket Drive Type

Push-In Rivets - Solid

Solid Rivets join different work-pieces together and are a good alternative to dowel pins. They are pushed into punched or pre-drilled holes and are commonly used in structural applications.

The molded plastic material used to manufacture these rivets is highly durable, with wear resistance. These rivets are also resistant to moisture, solvents and fuel.

Material: AcetalColor: Natural

Push-In Rivets - Drive Fasteners

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.

Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.

Push-in Rivets - Fir Tree

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Push-In Rivets - Snap-In Flush Top

Snap In Rivets with a flush top design are available in up to eight style options. They are an ideal choice for any application requiring a front-mount rivet, thanks to their flushed design.

They are installed by hand. Simply drive (push) the pin into the grommet. The grommet expands as the pin is driven downwards, which provides a nice and tight fit.

  • Grommet Materials: Acetal and Polypropylene (PP)
  • Pin Materials: Acetal, Polypropylene (PP) and Polybutylene Terephthalate (PBT)
  • Color: Black

Snap-Together Rivets - Male/Female Push

Two-part Push Clips that form to hold flat panels together.

The range features Nylon 6/6 snap fasteners that have low profiles on both sides of the assembly. The two parts have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides.

We also have the pin and keeper parts for sign fastening systems. These male and female fasteners are made from impact modified Nylon 6/6, and are ideal for rapid assembly and disassembly.

Also included are a range of snap tacks that have male tacks and button tacks made from Acetal, and a female retainer made from UL94 V2 rated Nylon 6/6.

  • Colors Included: Natural, Black and White
  • Resistant to corrosion, oil, abrasion and most chemicals.

Push-In Rivets - Plastic, Push, Round/Square Hole

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colors: Natural
  • UL94 V2 Material Flammability Rating

Quarter-Turn Panel Fasteners

Quarter Turn Panel Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

  • Slotted Drive Type
  • UL94 HB flame rated
  • Material: Acetal
  • Colors: Black and White
  • Pre-assembled to reduce hardware and cost