Menu Search

Push-In Rivets - Plastic, Push, Round/Square Hole

In stock

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colors: Natural
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Head Diameter Panel Thickness Range View
$0.1696 - $0.1977 54000 In stock
0.189 in
0.374 in
0.063 in
61RR188125 $0.1696 - $0.1977 Request the lead time here
0.189 in
0.374 in
0.126 in
PPR-10 $0.1956 - $0.3721 229000 In stock
0.252 in
0.22 in
0.140 - 0.200 in
Releasable Rivet Push-In Rivet - Panel Thickness Range 1.6 mm | 0.062 in; Natural; Nylon 6/6

61RR188062

Price Range
$0.1977 - $0.1696

Stock Levels
54000 In stock
Attributes
  • Mounting Hole Shape
    Round
  • Hole Diameter A
    0.189 in
  • Panel Thickness Range
    0.063 in
  • Anchor Length
    0.5 in
  • Head Diameter
    0.374 in
Releasable Rivet Push-In Rivet - Panel Thickness Range 3.2 mm | 0.125 in; Natural; Nylon 6/6

61RR188125

Price Range
$0.1977 - $0.1696

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round
  • Hole Diameter A
    0.189 in
  • Panel Thickness Range
    0.126 in
  • Anchor Length
    0.5 in
  • Head Diameter
    0.374 in
Releasable Rivet Push-In Rivet - Hole Diameter B 5.6 mm | 0.22 in; Panel Thickness Range 3.6 - 5.1 mm | 0.142 - 0.201 in; Natural; Nylon 6

PPR-10

Price Range
$0.3721 - $0.1956

Stock Levels
229000 In stock
Attributes
  • Mounting Hole Shape
    Round Square
  • Hole Diameter A
    0.252 in
  • Hole Diameter B
    0.22 in
  • Panel Thickness Range
    0.140 - 0.200 in
  • Anchor Length
    0.490 in