Quarter Turn Panel Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixed Panel Hole Diameter Range | Removable Panel Hole Diameter Range | View | |
|---|---|---|---|---|---|
| QTPF-2BK | $0.4165 - $0.9437 | 2500 In stock |
|
1.8 - 3.1 mm | 0.071 - 0.122 in
|
|
| FQT-1 | $0.1945 - $0.2298 | 15000 In stock |
|
8.8 - 9.0 mm | 0.346 - 0.354 in
|
|
| QTPF-1BK | $0.4121 - $0.9334 | 300 In stock |
|
0.5 - 1.6 mm | 0.02 - 0.063 in
|
|
| FQT-1BK | $0.1945 - $0.2298 | 1000 In stock |
|
8.8 - 9.0 mm | 0.346 - 0.354 in
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue