These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move around.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|
| 22LGWH4500718 | $0.1283 - $0.139 | 3000 In stock |
0.187 in
4.7 mm
|
0.090 in
2.3 mm
|
|
| 22LGWH4500190 | $0.0922 - $0.1001 | Request the lead time here |
0.187 in
4.7 mm
|
0.090 in
2.3 mm
|
|
| $0.1393 - $0.1509 | 11000 In stock |
0.187 in
4.7 mm
|
0.090 in
2.3 mm
|
||
| $0.1435 - $0.1553 | 19500 In stock |
0.187 in
4.7 mm
|
0.090 in
2.3 mm
|
||
| $0.1049 - $0.1137 | Request the lead time here |
0.187 in
4.7 mm
|
0.090 in
2.3 mm
|
||
| $0.1912 - $0.2071 | 2000 In stock |
|
|
||
| $0.1444 - $0.1564 | Request the lead time here |
|
|
||
| $0.1412 - $0.153 | Request the lead time here |
0.187 in
4.7 mm
|
0.090 in
2.3 mm
|
||
| LWS-A-2-01 | $0.0989 - $0.1071 | Request the lead time here |
|
|
|
| LWS-A-2-1-19 | $0.2063 - $0.2235 | 8000 In stock |
|
|
|
| $0.0956 - $0.1036 | 12000 In stock |
|
|
||
| $0.1478 - $0.1601 | Request the lead time here |
|
|
||
| $0.2124 - $0.2301 | 1000 In stock |
|
|
||
| $0.1314 - $0.1424 | 3000 In stock |
|
|
||
| $0.1328 - $0.144 | 174000 In stock |
|
|
||
| $0.155 - $0.1682 | 7000 In stock |
|
|
||
| $0.1502 - $0.1625 | Request the lead time here |
|
|
||
| $0.3334 - $0.3611 | 2000 In stock |
|
|
||
| $0.2317 - $0.2511 | 1000 In stock |
|
|
||
| $0.2997 - $0.3249 | 1000 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue