Menu Search

Wire Clip - Plastic, Adhesive Mount

In stock

Adhesive Wire Clips, or Adhesive Mount Clip are made from Nylon 6/6. The Plastic Clip is suitable for wires with a 1mm diameter. The top of the Plastic Wire Clips flips over to hold wires in place securely. Acting like a cable clamp, these clips are suitable for use with computer cables, electronics wires, cords and small tubing. An adhesive strip on the base firmly mounts the clips to an application.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Flame resistance rating UL94 V2
  • Color: Natural.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Inside Width Base Width Inside Height Base Length View
$0.4017 - $0.4959 1000 In stock
0.374 in
0.752 in
0.311 in
0.752 in
$0.423 - $0.5224 Request the lead time here
0.500 in
1.000 in
0.578 in
1.000 in
$0.2354 - $0.2906 Request the lead time here
0.312 in
0.500 in
0.445 in
0.500 in
$0.2354 - $0.2906 Request the lead time here
0.375 in
0.656 in
0.188 in
0.656 in
$0.4274 - $0.7068 Request the lead time here
0.449 in
0.28 in
$0.4069 - $0.4882 12000 In stock
0.394 in
  • of 2
Adhesive Mount Wire Clip - Plastic 7.9 mm 9.5 mm Nylon 6/6 Black

22AWC00375B

Price Range
$0.4959 - $0.4017

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.752 in
  • Base Width
    0.752 in
  • Inside Height
    0.311 in
  • Inside Width
    0.374 in
  • Color
    Black
Adhesive Mount Wire Clip - Plastic 0.578 in 0.500 in Nylon 6/6 Black

22AWC00580B

Price Range
$0.5224 - $0.423

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Inside Height
    0.578 in
  • Inside Width
    0.500 in
  • Base Material
    Acrylic-Based Adhesive
Adhesive Mount Wire Clip - Plastic 0.445 in 0.312 in Nylon 6/6 Black

22AWC00312B

Price Range
$0.2906 - $0.2354

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.500 in
  • Base Width
    0.500 in
  • Inside Height
    0.445 in
  • Inside Width
    0.312 in
  • Overall Height
    0.525 in
Adhesive Mount Wire Clip - Plastic 0.188 in 0.375 in Nylon 6/6 Black

22AWC00187B

Price Range
$0.2906 - $0.2354

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.656 in
  • Base Width
    0.656 in
  • Inside Height
    0.188 in
  • Inside Width
    0.375 in
  • Overall Height
    0.266 in
Cable Clip 0.280 in 0.450 in Nylon 6/6 Natural

MWCK-460-01A4

Price Range
$0.7068 - $0.4274

Stock Levels
Request the lead time here
Attributes
  • Clamp Width
    11.9 mm
  • Inside Height
    0.28 in
  • Inside Width
    0.449 in
  • Overall Height
    0.457 in
  • Color
    Natural
Cable Clip 0.220 in 0.263 in Nylon 6/6 Natural

WCK-280-01A4-RT

Price Range
$0.4882 - $0.4069

Stock Levels
12000 In stock
Attributes
  • Clamp Width
    10.0 mm
  • Inside Width
    0.394 in
  • Overall Height
    0.346 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6