| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.4959 |
| 10000 - 24999 | $0.4463 |
| 25000 + | $0.4017 |
| Base Length | 19.1 mm |
|---|---|
| Base Length | 0.752 in |
| Base Width | 19.1 mm |
| Base Width | 0.752 in |
| Inside Height | 0.311 in |
| Inside Height | 7.9 mm |
| Inside Width | 0.374 in |
| Inside Width | 9.5 mm |
| Color | Black |
| Full Material | Polyamide 6.6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue