Quantity | Unit price |
---|---|
1000 - 9999 | $0.2808 |
10000 - 24999 | $0.2526 |
25000 + | $0.2274 |
Base Length | 12.7 mm |
---|---|
Base Length | 0.500 in |
Base Width | 0.500 in |
Base Width | 12.7 mm |
Inside Height | 0.445 in |
Inside Height | 11.3 mm |
Inside Width | 0.312 in |
Inside Width | 7.9 mm |
Overall Height | 13.3 mm |
Overall Height | 0.525 in |
Color | Black |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue