Menu Search

Twist Ties - Free-Standing, Ball Ends

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
$0.0592 - $0.0672 11000 In stock
1.200 in
1.30 in
$0.2369 - $0.6533 4000 In stock
0.250 in
$0.0456 - $0.0507 11000 In stock
0.110 in
0.140 in
$0.3058 - $0.3775 Request the lead time here
0.220 in
$0.1182 - $0.1343 63750 In stock
1.900 in
2.00 in
$0.2369 - $0.6533 Request the lead time here
0.370 in
$0.1182 - $0.1343 20500 In stock
1.550 in
1.65 in
$0.1737 - $0.2809 35000 In stock
$0.0686 - $0.1108 369000 In stock
$0.1636 - $0.2649 60000 In stock
$0.13 - $0.1477 Request the lead time here
1.900 in
2.00 in
$0.0651 - $0.074 Request the lead time here
1.200 in
1.30 in
$0.0502 - $0.0558 Request the lead time here
0.110 in
0.140 in
$0.13 - $0.1477 Request the lead time here
1.550 in
1.65 in
TL-1375 $0.1319 - $0.2134 8000 In stock
TL-450 $0.0656 - $0.1063 128000 In stock
TL-750 $0.0796 - $0.1287 50000 In stock
$0.1108 - $0.1794 236000 In stock
TL-250 $0.057 - $0.092 47000 In stock
$0.0901 - $0.1674 433000 In stock
  • of 2
Twist Tie - Free-Standing, Ball Ends - Nylon 6/6 ; Compatible Cable Diameter Range - 30.5 - 33 mm | 1.200 - 1.300 in

23EZ1125N

Price Range
$0.0672 - $0.0592

Stock Levels
11000 In stock
Attributes
  • Compatible Cable Diameter Range
    1.200 - 1.30 in
  • Maximum Compatible Cable Diameter
    1.30 in
  • Minimum Compatible Cable Diameter
    1.200 in
  • Overall Height
    2.170 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends - Nylon 6/6 ; Compatible Cable Diameter Range - 6.4 mm | 0.250 in

23EZLB0250

Price Range
$0.6533 - $0.2369

Stock Levels
4000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.250 in
  • Maximum Compatible Cable Diameter
    0.250 in
  • Overall Height
    3.094 in
  • Ball End Type
    Ball
  • Color
    Natural
Twist Tie - Free-Standing, Ball Ends - Nylon 6/6 ; Compatible Cable Diameter Range - 2.8 - 3.6 mm | 0.110 - 0.140 in

23EZ0125N

Price Range
$0.0507 - $0.0456

Stock Levels
11000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.110 - 0.140 in
  • Maximum Compatible Cable Diameter
    0.140 in
  • Minimum Compatible Cable Diameter
    0.110 in
  • Overall Height
    0.715 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends - Nylon 6/6 ; Compatible Cable Diameter Range - 5.6 mm | 0.220 in

23EZLB0220

Price Range
$0.3775 - $0.3058

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.220 in
  • Maximum Compatible Cable Diameter
    0.220 in
  • Overall Height
    2.840 in
  • Ball End Type
    Ball
  • Color
    Natural
Twist Tie - Free-Standing, Ball Ends - Nylon 6/6 ; Compatible Cable Diameter Range - 48.3 - 50.8 mm | 1.900 - 2.000 in

23EZ1750N

Price Range
$0.1343 - $0.1182

Stock Levels
63750 In stock
Attributes
  • Compatible Cable Diameter Range
    1.900 - 2.00 in
  • Maximum Compatible Cable Diameter
    2.00 in
  • Minimum Compatible Cable Diameter
    1.900 in
  • Overall Height
    3.460 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends - Nylon 6/6 ; Compatible Cable Diameter Range - 9.5 mm | 0.375 in

23EZLB0375

Price Range
$0.6533 - $0.2369

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.370 in
  • Maximum Compatible Cable Diameter
    0.370 in
  • Overall Height
    3.281 in
  • Ball End Type
    Ball
  • Color
    Natural
Twist Tie - Free-Standing, Ball Ends - Nylon 6/6 ; Compatible Cable Diameter Range - 39.4 - 41.9 mm | 1.550 - 1.650 in

23EZ1500N

Price Range
$0.1343 - $0.1182

Stock Levels
20500 In stock
Attributes
  • Compatible Cable Diameter Range
    1.550 - 1.65 in
  • Maximum Compatible Cable Diameter
    1.65 in
  • Minimum Compatible Cable Diameter
    1.550 in
  • Overall Height
    2.930 in
  • Ball End Type
    Ball
Twist Ties 1.81 in Nylon 6/6 Natural

TL-1750

Price Range
$0.2809 - $0.1737

Stock Levels
35000 In stock
Attributes
  • Overall Height
    3.449 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties 0.650 in Nylon 6/6 Natural

TL-600

Price Range
$0.1108 - $0.0686

Stock Levels
369000 In stock
Attributes
  • Overall Height
    1.327 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties 1.56 in Nylon 6/6 Natural

TL-1500

Price Range
$0.2649 - $0.1636

Stock Levels
60000 In stock
Attributes
  • Overall Height
    2.929 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Tie - Free-Standing, Ball Ends 1.900 in 2.00 in Nylon 6/6 Black

23EZ1750NB

Price Range
$0.1477 - $0.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    1.900 - 2.00 in
  • Maximum Compatible Cable Diameter
    2.00 in
  • Minimum Compatible Cable Diameter
    1.900 in
  • Overall Height
    3.460 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends 1.200 in 1.30 in Nylon 6/6 Black

23EZ1125NB

Price Range
$0.074 - $0.0651

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    1.200 - 1.30 in
  • Maximum Compatible Cable Diameter
    1.30 in
  • Minimum Compatible Cable Diameter
    1.200 in
  • Overall Height
    2.170 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends 0.110 in 0.140 in Nylon 6/6 Black

23EZ0125NB

Price Range
$0.0558 - $0.0502

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.110 - 0.140 in
  • Maximum Compatible Cable Diameter
    0.140 in
  • Minimum Compatible Cable Diameter
    0.110 in
  • Overall Height
    0.715 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends 1.550 in 1.65 in Nylon 6/6 Black

23EZ1500NB

Price Range
$0.1477 - $0.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    1.550 - 1.65 in
  • Maximum Compatible Cable Diameter
    1.65 in
  • Minimum Compatible Cable Diameter
    1.550 in
  • Overall Height
    2.930 in
  • Ball End Type
    Ball
Twist Ties 1.44 in Nylon 6/6 Natural

TL-1375

Price Range
$0.2134 - $0.1319

Stock Levels
8000 In stock
Attributes
  • Overall Height
    2.681 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties 0.500 in Nylon 6/6 Natural

TL-450

Price Range
$0.1063 - $0.0656

Stock Levels
128000 In stock
Attributes
  • Overall Height
    1.201 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties 0.800 in Nylon 6/6 Natural

TL-750

Price Range
$0.1287 - $0.0796

Stock Levels
50000 In stock
Attributes
  • Overall Height
    1.551 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties 1.19 in Nylon 6/6 Natural

TL-1125

Price Range
$0.1794 - $0.1108

Stock Levels
236000 In stock
Attributes
  • Overall Height
    2.189 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties 0.400 in Nylon 6/6 Natural

TL-250

Price Range
$0.092 - $0.057

Stock Levels
47000 In stock
Attributes
  • Overall Height
    0.902 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties 1.0 in Nylon 6/6 Natural

TL-950

Price Range
$0.1674 - $0.0901

Stock Levels
433000 In stock
Attributes
  • Overall Height
    1.709 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2