| Quantity | Unit price |
|---|---|
| 250 - 4999 | $0.1477 |
| 5000 - 9999 | $0.1403 |
| 10000 + | $0.13 |
| Compatible Cable Diameter Range | 1.550 - 1.65 in |
|---|---|
| Compatible Cable Diameter Range | 39.4 - 41.9 mm |
| Maximum Compatible Cable Diameter | 1.65 in |
| Maximum Compatible Cable Diameter | 41.9 mm |
| Minimum Compatible Cable Diameter | 1.550 in |
| Minimum Compatible Cable Diameter | 39.4 mm |
| Overall Height | 2.930 in |
| Overall Height | 74.4 mm |
| Ball End Type | Ball |
| Color | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Twist Lock |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue