Menu Search

Tapered Caps & Plugs - Standard

In stock

Tapered Caps and Plugs made from Red and Blue Low Density Polyethylene (LDPE). A versatile assembly that can be used as both a tapered cap or a tapered plug.

The tapered design allows the part to plug multiple inner diameters or cap multiple outside diameters. The Tapered Cap Plug protects the assembly against damage, dirt, moisture and corrosion during storage and shipping. The series has parts with a heavy duty design, which includes a rugged wall and seal rings for maximum protection.

To assure a proper fit;

  • The tapered plugs outer diameter should be approximately 1% larger than the inner diameter of the part (minimum of 0.020 inch).
  • The tapered caps inner diameter should be approximately 1% smaller than the outside diameter of the part (minimum of 0.020 inch).

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
272 results
Product SKUs information
Item Code Price range Availability d1 D d2 d3 d4 h View
$0.046 - $0.2656 8073 In stock
0.725 in
0.969 in
0.825 in
0.662 in
0.760 in
0.590 in
$0.0629 - $0.3632 76288 In stock
0.856 in
1.126 in
0.973 in
0.768 in
0.906 in
0.750 in
$0.071 - $0.4098 130930 In stock
0.966 in
1.248 in
1.096 in
0.902 in
0.917 in
0.750 in
$0.0909 - $0.5261 1680 In stock
1.225 in
1.5 in
1.355 in
1.160 in
1.291 in
0.750 in
$0.1013 - $0.5856 207434 In stock
1.311 in
1.626 in
1.470 in
1.249 in
1.398 in
0.750 in
055A $0.1215 - $0.7024 147457 In stock
1.560 in
1.874 in
1.673 in
1.497 in
1.618 in
0.750 in
$0.1331 - $0.7698 40534 In stock
1.800 in
2.031 in
1.825 in
1.736 in
1.760 in
0.500 in
$0.1782 - $1.0308 67000 In stock
2.016 in
2.311 in
2.146 in
1.955 in
2.083 in
0.750 in
070A $0.2251 - $1.3025 31050 In stock
2.128 in
2.5 in
2.425 in
2.045 in
2.370 in
1.000 in
075A $0.2283 - $1.3207 27763 In stock
2.311 in
2.752 in
2.650 in
2.245 in
2.583 in
1.000 in
12576 $1.1106 - $6.4291 225 In stock
5.492 in
5.906 in
5.732 in
5.315 in
5.512 in
1.437 in
$1.3653 - $7.9038 325 In stock
6.142 in
6.587 in
6.39 in
5.976 in
6.252 in
1.445 in
023A $0.051 - $0.2953 384648 In stock
0.690 in
0.937 in
0.785 in
0.625 in
0.720 in
0.625 in
028A $0.0592 - $0.3417 121000 In stock
0.802 in
1.094 in
0.910 in
0.725 in
0.843 in
0.750 in
$0.0798 - $0.4617 53400 In stock
1.291 in
1.5 in
1.362 in
1.227 in
1.299 in
0.750 in
066A $0.189 - $1.093 41229 In stock
2.062 in
2.437 in
2.253 in
2.000 in
2.173 in
1.031 in
$0.2541 - $1.4699 27552 In stock
2.395 in
2.626 in
2.605 in
2.331 in
2.539 in
1.000 in
077A $0.2602 - $1.5066 72100 In stock
2.560 in
2.874 in
2.690 in
2.500 in
2.622 in
0.750 in
$0.3114 - $1.8027 13000 In stock
2.850 in
3.252 in
2.980 in
2.785 in
2.917 in
0.750 in
087A $0.3941 - $2.2806 25266 In stock
3.319 in
3.626 in
3.450 in
3.239 in
3.370 in
0.500 in
  • of 14
Tapered Cap - Inside Diameter Range 16.8 - 19.3 mm | 0.662 - 0.760 in ; Outside Diameter Range 18.4 - 21 mm | 0.725 - 0.825 in

026-LA

Price Range
$0.2656 - $0.046

Stock Levels
8073 In stock
Attributes
  • D
    0.969 in
  • d1
    0.725 in
  • d2
    0.825 in
  • d3
    0.662 in
  • d4
    0.760 in
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0.856 - 0.973 in ; Inside Diameter Range 19.5 - 23 mm | 0.768 - 0.906 in ; 19.1 mm | 0.750 in

030A

Price Range
$0.3632 - $0.0629

Stock Levels
76288 In stock
Attributes
  • D
    1.126 in
  • d1
    0.856 in
  • d2
    0.973 in
  • d3
    0.768 in
  • d4
    0.906 in
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.096 in ; Inside Diameter Range 22.9 - 26.4 mm | 0.902 - 1.038 in ; 19.1 mm | 0.750 in

040A

Price Range
$0.4098 - $0.071

Stock Levels
130930 In stock
Attributes
  • D
    1.248 in
  • d1
    0.966 in
  • d2
    1.096 in
  • d3
    0.902 in
  • d4
    0.917 in
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.355 in ; Inside Diameter Range 29.5 - 32.9 mm | 1.160 - 1.295 in ; 19.1 mm | 0.750 in

045A

Price Range
$0.5261 - $0.0909

Stock Levels
1680 In stock
Attributes
  • D
    1.5 in
  • d1
    1.225 in
  • d2
    1.355 in
  • d3
    1.160 in
  • d4
    1.291 in
Tapered Cap - Outside Diameter Range 33.3 - 37.3 mm | 1.311 - 1.470 in ; Inside Diameter Range 31.7 - 35.6 mm | 1.249 - 1.400 in ; 19.1 mm | 0.750 in

049A

Price Range
$0.5856 - $0.1013

Stock Levels
207434 In stock
Attributes
  • D
    1.626 in
  • d1
    1.311 in
  • d2
    1.470 in
  • d3
    1.249 in
  • d4
    1.398 in
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1.560 - 1.673 in ; Inside Diameter Range 38 - 41.1 mm | 1.497 - 1.620 in ; 19.1 mm | 0.750 in

055A

Price Range
$0.7024 - $0.1215

Stock Levels
147457 In stock
Attributes
  • D
    1.874 in
  • d1
    1.560 in
  • d2
    1.673 in
  • d3
    1.497 in
  • d4
    1.618 in
Tapered Cap - Outside Diameter Range 45.7 - 46.4 mm | 1.800 - 1.825 in ; Inside Diameter Range 44.1 - 44.7 mm | 1.736 - 1.760 in ; 12.7 mm | 0.500 in

059A

Price Range
$0.7698 - $0.1331

Stock Levels
40534 In stock
Attributes
  • D
    2.031 in
  • d1
    1.800 in
  • d2
    1.825 in
  • d3
    1.736 in
  • d4
    1.760 in
Tapered Cap - Outside Diameter Range 51.2 - 54.5 mm | 2.016 - 2.146 in ; Inside Diameter Range 49.7 - 52.9 mm | 1.955 - 2.083 in ; 19.1 mm | 0.750 in

065A

Price Range
$1.0308 - $0.1782

Stock Levels
67000 In stock
Attributes
  • D
    2.311 in
  • d1
    2.016 in
  • d2
    2.146 in
  • d3
    1.955 in
  • d4
    2.083 in
Tapered Cap - Outside Diameter Range 54.1 - 61.6 mm | 2.128 - 2.425 in ; Inside Diameter Range 51.9 - 60.2 mm | 2.045 - 2.370 in ; 25.4 mm | 1.000 in

070A

Price Range
$1.3025 - $0.2251

Stock Levels
31050 In stock
Attributes
  • D
    2.5 in
  • d1
    2.128 in
  • d2
    2.425 in
  • d3
    2.045 in
  • d4
    2.370 in
Tapered Cap - Outside Diameter Range 58.7 - 67.3 mm | 2.311 - 2.650 in ; Inside Diameter Range 57 - 65.7 mm | 2.245 - 2.585 in ; 25.4 mm | 1.000 in

075A

Price Range
$1.3207 - $0.2283

Stock Levels
27763 In stock
Attributes
  • D
    2.752 in
  • d1
    2.311 in
  • d2
    2.650 in
  • d3
    2.245 in
  • d4
    2.583 in
Tapered Cap & Plug - Outside Diameter Range 139.5 - 145.6 mm | 5.492 - 5.732 in ; Inside Diameter Range 135.0 - 140.0 mm | 5.315 - 5.512 in ;

12576

Price Range
$6.4291 - $1.1106

Stock Levels
225 In stock
Attributes
  • D
    5.906 in
  • d1
    5.492 in
  • d2
    5.732 in
  • d3
    5.315 in
  • d4
    5.512 in
Tapered Cap & Plug - Outside Diameter Range 156.0 - 162.3 mm | 6.142 - 6.39 in ; Inside Diameter Range 151.8 - 158.8 mm | 5.976 - 6.252 in ;

12577

Price Range
$7.9038 - $1.3653

Stock Levels
325 In stock
Attributes
  • D
    6.587 in
  • d1
    6.142 in
  • d2
    6.39 in
  • d3
    5.976 in
  • d4
    6.252 in
Tapered Cap - Outside Diameter Range 17.5 - 19.9 mm | 0.690 - 0.785 in ; Inside Diameter Range 15.9 - 18.4 mm | 0.625 - 0.724 in ; 15.9 mm | 0.625 in

023A

Price Range
$0.2953 - $0.051

Stock Levels
384648 In stock
Attributes
  • D
    0.937 in
  • d1
    0.690 in
  • d2
    0.785 in
  • d3
    0.625 in
  • d4
    0.720 in
Tapered Cap - Outside Diameter Range 20.4 - 23.1 mm | 0.802 - 0.910 in ; Inside Diameter Range 18.4 - 21.5 mm | 0.725 - 0.846 in ; 19.1 mm | 0.750 in

028A

Price Range
$0.3417 - $0.0592

Stock Levels
121000 In stock
Attributes
  • D
    1.094 in
  • d1
    0.802 in
  • d2
    0.910 in
  • d3
    0.725 in
  • d4
    0.843 in
Tapered Cap - Outside Diameter Range 32.8 - 34.6 mm | 1.291 - 1.362 in ; Inside Diameter Range 31.2 - 33 mm | 1.227 - 1.300 in ; 19.1 mm | 0.750 in

047A

Price Range
$0.4617 - $0.0798

Stock Levels
53400 In stock
Attributes
  • D
    1.5 in
  • d1
    1.291 in
  • d2
    1.362 in
  • d3
    1.227 in
  • d4
    1.299 in
Tapered Cap - Outside Diameter Range 52.4 - 57.2 mm | 2.062 - 2.253 in ; Inside Diameter Range 50.8 - 55.2 mm | 2.000 - 2.175 in ; 26.2 mm | 1.031 in

066A

Price Range
$1.093 - $0.189

Stock Levels
41229 In stock
Attributes
  • D
    2.437 in
  • d1
    2.062 in
  • d2
    2.253 in
  • d3
    2.000 in
  • d4
    2.173 in
Tapered Cap - Outside Diameter Range 60.8 - 66.2 mm | 2.395 - 2.605 in ; Inside Diameter Range 59.2 - 64.5 mm | 2.331 - 2.541 in ; 25.4 mm | 1.000 in

073A

Price Range
$1.4699 - $0.2541

Stock Levels
27552 In stock
Attributes
  • D
    2.626 in
  • d1
    2.395 in
  • d2
    2.605 in
  • d3
    2.331 in
  • d4
    2.539 in
Tapered Cap - Outside Diameter Range 65 - 68.3 mm | 2.560 - 2.690 in ; Inside Diameter Range 63.5 - 66.7 mm | 2.500 - 2.625 in ; 19.1 mm | 0.750 in

077A

Price Range
$1.5066 - $0.2602

Stock Levels
72100 In stock
Attributes
  • D
    2.874 in
  • d1
    2.560 in
  • d2
    2.690 in
  • d3
    2.500 in
  • d4
    2.622 in
Tapered Cap - Inside Diameter Range 70.7 - 74.2 mm | 2.785 - 2.920 in ; Outside Diameter Range 72.4 - 75.7 mm | 2.850 - 2.980 in

082C

Price Range
$1.8027 - $0.3114

Stock Levels
13000 In stock
Attributes
  • D
    3.252 in
  • d1
    2.850 in
  • d2
    2.980 in
  • d3
    2.785 in
  • d4
    2.917 in
Tapered Cap - Outside Diameter Range 84.3 - 87.6 mm | 3.319 - 3.450 in ; Inside Diameter Range 82.3 - 85.6 mm | 3.239 - 3.371 in ; 12.7 mm | 0.500 in

087A

Price Range
$2.2806 - $0.3941

Stock Levels
25266 In stock
Attributes
  • D
    3.626 in
  • d1
    3.319 in
  • d2
    3.450 in
  • d3
    3.239 in
  • d4
    3.370 in