Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes;

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.
Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Colors: Natural and Black
  • UL94 V2 and UL94 V0.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.0388 - $0.0533 Request the lead time here
0.126 in
0.165 in
$0.023 - $0.035 103000 In stock
0.039 in
0.165 in
0.118 in
0.083 in
M2
0.118 in
$0.0328 - $0.0501 3000 In stock
0.079 in
0.48 in
0.315 in
0.24 in
M6
0.315 in
$0.0333 - $0.0508 500 In stock
0.098 in
0.559 in
0.394 in
0.319 in
M8
0.394 in
12SWS0151 $0.0218 - $0.0299 1000 In stock
0.031 in
0.197 in
0.125 in
0.075 in
2
0.114 in
10SC312025 $0.0397 - $0.0545 5000 In stock
0.063 in
0.625 in
0.250 in
0.320 in
0.360 in
$0.0264 - $0.0402 8000 In stock
0.039 in
0.244 in
0.157 in
0.122 in
M3
0.157 in
$0.0352 - $0.0482 Request the lead time here
0.047 in
0.235 in
0.040 in
0.115 in
4
0.147 in
$0.0706 - $0.0968 Request the lead time here
0.141 in
0.635 in
0.094 in
0.201 in
10
0.425 in
10SCM006006 $0.0312 - $0.0474 9000 In stock
0.079 in
0.48 in
0.236 in
0.24 in
M6
0.315 in
10SCM008006 $0.0333 - $0.0508 29500 In stock
0.098 in
0.559 in
0.236 in
0.319 in
M8
0.394 in
$0.0268 - $0.0408 11000 In stock
0.079 in
0.402 in
0.118 in
0.201 in
M5
0.276 in
$0.0319 - $0.0485 Request the lead time here
0.079 in
0.402 in
0.354 in
0.201 in
M5
0.276 in
10SCM006012 $0.0312 - $0.0474 153000 In stock
0.079 in
0.48 in
0.472 in
0.24 in
M6
0.315 in
$0.0168 - $0.0231 Request the lead time here
0.030 in
0.312 in
0.023 in
0.126 in
4
0.197 in
12SWS0394 $0.0242 - $0.0332 5000 In stock
0.030 in
0.276 in
0.226 in
0.177 in
8
0.236 in
$0.053 - $0.0619 Request the lead time here
0.031 in
0.200 in
0.063 in
0.093 in
2
0.120 in
$0.0299 - $0.041 Request the lead time here
0.031 in
0.240 in
0.031 in
0.098 in
2
0.150 in
$0.0329 - $0.0451 5000 In stock
0.063 in
0.260 in
0.047 in
0.140 in
6
0.190 in
$0.0361 - $0.0496 Request the lead time here
0.047 in
0.250 in
0.172 in
0.126 in
4
0.186 in
  • of 100
Shoulder Washer 0.167 in 0.250 in Nylon 6/6 Natural

12SWS1016

Price Range
$0.0533 - $0.0388

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    0.126 in
  • Inside Diameter
    0.165 in
  • Full Material
    Polyamide
  • Color
    Natural
Shoulder Washer 2.1 mm 3.0 mm 3.0 mm Nylon 6/6 Natural

10SCM002003

Price Range
$0.035 - $0.023

Stock Levels
103000 In stock
Attributes
  • Base Height
    0.118 in
  • Base Outside Diameter
    0.118 in
  • Flange Height
    0.039 in
  • Flange Outside Diameter
    0.165 in
  • Inside Diameter
    0.083 in
Shoulder Washer 6.1 mm 8.0 mm 8.0 mm Nylon 6/6 Natural

10SCM006008

Price Range
$0.0501 - $0.0328

Stock Levels
3000 In stock
Attributes
  • Base Height
    0.315 in
  • Base Outside Diameter
    0.315 in
  • Flange Height
    0.079 in
  • Flange Outside Diameter
    0.48 in
  • Inside Diameter
    0.24 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 14.2 mm | 0.559 in; Base Height 10.0 mm | 0.394 in; Base Outside Diameter 10.0 mm | 0.394 in; Compatible Screw Sizes M8

10SCM008010

Price Range
$0.0508 - $0.0333

Stock Levels
500 In stock
Attributes
  • Base Height
    0.394 in
  • Base Outside Diameter
    0.394 in
  • Flange Height
    0.098 in
  • Flange Outside Diameter
    0.559 in
  • Inside Diameter
    0.319 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 5 mm | 0.197 in; Base Height 3.2 mm | 0.125 in; Base Outside Diameter 2.9 mm | 0.114 in; Compatible Screw Sizes 2

12SWS0151

Price Range
$0.0299 - $0.0218

Stock Levels
1000 In stock
Attributes
  • Base Height
    0.125 in
  • Base Outside Diameter
    0.114 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.197 in
  • Inside Diameter
    0.075 in
Shoulder Washer 0.320 in 0.360 in 0.250 in Nylon 6/6 Natural

10SC312025

Price Range
$0.0545 - $0.0397

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.250 in
  • Base Outside Diameter
    0.360 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.625 in
  • Inside Diameter
    0.320 in
Shoulder Washer 3.1 mm 4.0 mm 4.0 mm Nylon 6/6 Natural

10SCM003004

Price Range
$0.0402 - $0.0264

Stock Levels
8000 In stock
Attributes
  • Base Height
    0.157 in
  • Base Outside Diameter
    0.157 in
  • Flange Height
    0.039 in
  • Flange Outside Diameter
    0.244 in
  • Inside Diameter
    0.122 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6 mm | 0.235 in; Base Height 1 mm | 0.040 in; Base Outside Diameter 3.7 mm | 0.147 in; Compatible Screw Sizes 4

12SWS0237

Price Range
$0.0482 - $0.0352

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.040 in
  • Base Outside Diameter
    0.147 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Inside Diameter
    0.115 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 16.1 mm | 0.635 in; Base Height 2.4 mm | 0.093 in; Base Outside Diameter 10.8 mm | 0.425 in; Compatible Screw Sizes 10

12SWS0242

Price Range
$0.0968 - $0.0706

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.094 in
  • Base Outside Diameter
    0.425 in
  • Flange Height
    0.141 in
  • Flange Outside Diameter
    0.635 in
  • Inside Diameter
    0.201 in
Shoulder Washer 6.1 mm 8.0 mm 6.0 mm Nylon 6/6 Natural

10SCM006006

Price Range
$0.0474 - $0.0312

Stock Levels
9000 In stock
Attributes
  • Base Height
    0.236 in
  • Base Outside Diameter
    0.315 in
  • Flange Height
    0.079 in
  • Flange Outside Diameter
    0.48 in
  • Inside Diameter
    0.24 in
Shoulder Washer 8.1 mm 10.0 mm 6.0 mm Nylon 6/6 Natural

10SCM008006

Price Range
$0.0508 - $0.0333

Stock Levels
29500 In stock
Attributes
  • Base Height
    0.236 in
  • Base Outside Diameter
    0.394 in
  • Flange Height
    0.098 in
  • Flange Outside Diameter
    0.559 in
  • Inside Diameter
    0.319 in
Shoulder Washer 5.1 mm 7.0 mm 3.0 mm Nylon 6/6 Natural

10SCM005003

Price Range
$0.0408 - $0.0268

Stock Levels
11000 In stock
Attributes
  • Base Height
    0.118 in
  • Base Outside Diameter
    0.276 in
  • Flange Height
    0.079 in
  • Flange Outside Diameter
    0.402 in
  • Inside Diameter
    0.201 in
Shoulder Washer 5.1 mm 7.0 mm 9.0 mm Nylon 6/6 Natural

10SCM005009

Price Range
$0.0485 - $0.0319

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.354 in
  • Base Outside Diameter
    0.276 in
  • Flange Height
    0.079 in
  • Flange Outside Diameter
    0.402 in
  • Inside Diameter
    0.201 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 12.2 mm | 0.48 in; Base Height 12.0 mm | 0.472 in; Base Outside Diameter 8.0 mm | 0.315 in; Compatible Screw Sizes M6

10SCM006012

Price Range
$0.0474 - $0.0312

Stock Levels
153000 In stock
Attributes
  • Base Height
    0.472 in
  • Base Outside Diameter
    0.315 in
  • Flange Height
    0.079 in
  • Flange Outside Diameter
    0.48 in
  • Inside Diameter
    0.24 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7.9 mm | 0.312 in; Base Height 0.6 mm | 0.023 in; Base Outside Diameter 5 mm | 0.197 in; Compatible Screw Sizes 4

12SWS0390

Price Range
$0.0231 - $0.0168

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.023 in
  • Base Outside Diameter
    0.197 in
  • Flange Height
    0.030 in
  • Flange Outside Diameter
    0.312 in
  • Inside Diameter
    0.126 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7 mm | 0.276 in; Base Height 5.7 mm | 0.226 in; Base Outside Diameter 6 mm | 0.236 in; Compatible Screw Sizes 8

12SWS0394

Price Range
$0.0332 - $0.0242

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.226 in
  • Base Outside Diameter
    0.236 in
  • Flange Height
    0.030 in
  • Flange Outside Diameter
    0.276 in
  • Inside Diameter
    0.177 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 5.1 mm | 0.200 in; Base Height 1.6 mm | 0.062 in; Base Outside Diameter 3 mm | 0.120 in; Compatible Screw Sizes 2

12SWS0208

Price Range
$0.0619 - $0.053

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.063 in
  • Base Outside Diameter
    0.120 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.200 in
  • Inside Diameter
    0.093 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.1 mm | 0.240 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 3.8 mm | 0.150 in; Compatible Screw Sizes 2

12SWS0216

Price Range
$0.041 - $0.0299

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.150 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.240 in
  • Inside Diameter
    0.098 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.6 mm | 0.260 in; Base Height 1.2 mm | 0.046 in; Base Outside Diameter 4.8 mm | 0.190 in; Compatible Screw Sizes 6

12SWS0224

Price Range
$0.0451 - $0.0329

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.190 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.260 in
  • Inside Diameter
    0.140 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.4 mm | 0.250 in; Base Height 4.3 mm | 0.171 in; Base Outside Diameter 4.7 mm | 0.186 in; Compatible Screw Sizes 4

12SWS0416

Price Range
$0.0496 - $0.0361

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.172 in
  • Base Outside Diameter
    0.186 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.126 in