Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
24 results
Product SKUs information
Item Code Price range Availability Rib Diameter Range View
$0.3952 - $2.2008 10115 In stock
$1.5355 - $7.6768 1440 In stock
$8.2495 - $41.2495 802 In stock
1343455 $23.7882 - $118.9441 252 In stock
$0.45 - $2.5081 1800 In stock
$2.4449 - $12.2317 348 In stock
$10.7062 - $53.5326 595 In stock
$32.4588 - $162.2958 930 In stock
$3.9702 - $19.8571 480 In stock
$16.765 - $83.8298 452 In stock
$43.4228 - $217.1195 144 In stock
$0.1276 - $0.7165 54520 In stock
$93.5025 - $259.729 43 In stock
$0.1382 - $0.7678 39100 In stock
$0.2483 - $1.3821 12168 In stock
$0.7725 - $4.2991 4152 In stock
$0.1648 - $0.9214 17357 In stock
$0.2941 - $1.6378 8222 In stock
$1.1556 - $5.7832 1390 In stock
$5.1986 - $25.9987 2129 In stock
  • of 2
Ribbed Pipe-End Plug - Head Diameter - 1.660 in ; 22.9 - 39.1 mm | 0.902 - 1.539 in ; NPT ; Blue ; PE

1343443

Price Range
$2.2008 - $0.3952

Stock Levels
10115 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    1.660 in
Ribbed Pipe-End Plug - Head Diameter - 3.500 in ; 56.6 - 84 mm | 2.230 - 3.309 in ; NPT ; Blue ; PE

1343447

Price Range
$7.6768 - $1.5355

Stock Levels
1440 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    3.500 in
Ribbed Pipe-End Plug - Head Diameter - 8.625 in ; 168.3 - 210 mm | 6.625 - 8.268 in ; NPT ; Blue ; PE

1343451

Price Range
$41.2495 - $8.2495

Stock Levels
802 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    8.625 in
Ribbed Pipe-End Plug - Head Diameter - 16.000 in ; 349.3 - 394.9 mm | 13.750 - 15.547 in ; NPT ; Blue ; PE

1343455

Price Range
$118.9441 - $23.7882

Stock Levels
252 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    16.000 in
Ribbed Pipe-End Plug - Head Diameter - 1.900 in ; 26.7 - 44.7 mm | 1.053 - 1.759 in ; NPT ; Blue ; PE

1343444

Price Range
$2.5081 - $0.45

Stock Levels
1800 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    1.900 in
Ribbed Pipe-End Plug - Head Diameter - 4.500 in ; 79.7 - 108.7 mm | 3.137 - 4.281 in ; NPT ; Blue ; PE

1343448

Price Range
$12.2317 - $2.4449

Stock Levels
348 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    4.500 in
Ribbed Pipe-End Plug - Head Diameter - 10.750 in ; 222.3 - 265.4 mm | 8.750 - 10.450 in ; NPT ; Blue ; PE

1343452

Price Range
$53.5326 - $10.7062

Stock Levels
595 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    10.750 in
Ribbed Pipe-End Plug - Head Diameter - 18.000 in ; 387.4 - 443.1 mm | 15.250 - 17.443 in ; NPT ; Blue ; PE

1343456

Price Range
$162.2958 - $32.4588

Stock Levels
930 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    18.000 in
Ribbed Pipe-End Plug - Head Diameter - 5.563 in ; 99.3 - 133.2 mm | 3.908 - 5.245 in ; NPT ; Blue ; PE

1343449

Price Range
$19.8571 - $3.9702

Stock Levels
480 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    5.563 in
Ribbed Pipe-End Plug - Head Diameter - 12.750 in ; 271.4 - 315.2 mm | 10.687 - 12.410 in ; NPT ; Blue ; PE

1343453

Price Range
$83.8298 - $16.765

Stock Levels
452 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    12.750 in
Ribbed Pipe-End Plug - Head Diameter - 20.000 in ; 431.8 - 495.9 mm | 17.000 - 19.522 in ; NPT ; Blue ; PE

1343457

Price Range
$217.1195 - $43.4228

Stock Levels
144 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    20.000 in
Ribbed Pipe-End Plug - Head Diameter - 0.539 in ; 6.8 - 12.7 mm | 0.266 - 0.500 in ; NPT ; Blue ; PE

1343438

Price Range
$0.7165 - $0.1276

Stock Levels
54520 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
Ribbed Pipe-End Plug - Head Diameter - 24.000 in ; 530 - 625 mm | 20.867 - 24.606 in ; NPT ; Blue ; PE

1343458

Price Range
$259.729 - $93.5025

Stock Levels
43 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    24.000 in
Ribbed Pipe-End Plug - Head Diameter - 0.673 in ; 5.5 - 14.9 mm | 0.217 - 0.587 in ; NPT ; Blue ; PE

1343439

Price Range
$0.7678 - $0.1382

Stock Levels
39100 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
Ribbed Pipe-End Plug - Head Diameter - 1.051 in ; 11.7 - 23.9 mm | 0.461 - 0.939 in ; NPT ; Blue ; PE

1343441

Price Range
$1.3821 - $0.2483

Stock Levels
12168 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    1.051 in
Ribbed Pipe-End Plug - Head Diameter - 2.374 in ; 31.9 - 54.9 mm | 1.254 - 2.163 in ; NPT ; Blue ; PE

1343445

Price Range
$4.2991 - $0.7725

Stock Levels
4152 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    2.374 in
Ribbed Pipe-End Plug - Head Diameter - 0.838 in ; 10.3 - 18.6 mm | 0.407 - 0.734 in ; NPT ; Blue ; PE

1343440

Price Range
$0.9214 - $0.1648

Stock Levels
17357 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    0.838 in
Ribbed Pipe-End Plug - Head Diameter - 1.315 in ; 16.2 - 30.3 mm | 0.637 - 1.194 in ; NPT ; Blue ; PE

1343442

Price Range
$1.6378 - $0.2941

Stock Levels
8222 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    1.315 in
Ribbed Pipe-End Plug - Head Diameter - 2.875 in ; 41.7 - 69.5 mm | 1.641 - 2.737 in ; NPT ; Blue ; PE

1343446

Price Range
$5.7832 - $1.1556

Stock Levels
1390 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    2.875 in
Ribbed Pipe-End Plug - Head Diameter - 6.625 in ; 123.2 - 161.6 mm | 4.852 - 6.364 in ; NPT ; Blue ; PE

1343450

Price Range
$25.9987 - $5.1986

Stock Levels
2129 In stock
Attributes
  • Color
    Blue
  • Full Material
    Low-Density Polyethylene
  • Head Diameter
    6.625 in