Menu Search

Retaining Washers

In stock

Retaining Washers, also known as Retention Washers or Anti-Loss Washers, are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This retainer washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. Self retaining washers cold form and fully enter the pitch of the screw to provide improved sealing.

These plastic retaining washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability Color Screw Size Material Inside Diameter Outside Diameter Thickness View
16FWRT008032A $0.0164 - $0.0251 Request the lead time here
Natural
#8
Nylon 6/6
0.235 in
0.390 in
0.032 in
16FWRT006062 $0.0173 - $0.0263 880000 In stock
Natural
#6
Nylon 6/6
0.198 in
0.328 in
0.062 in
16FWRT010055 $0.0354 - $0.047 5000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.400 in
0.055 in
$0.0289 - $0.044 2000 In stock
Natural
3/8
Nylon 6/6
0.564 in
0.734 in
0.062 in
$0.1647 - $0.251 9000 In stock
Natural
1/4
Nylon 6/6
0.450 in
1.500 in
0.062 in
16FWRT010062A $0.0273 - $0.0416 2000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.500 in
0.062 in
$0.0191 - $0.0291 61000 In stock
Natural
#8
Nylon 6/6
0.235 in
0.328 in
0.032 in
16FWRT007062A $0.0808 - $0.1232 15750 In stock
Natural
#7
Nylon 6/6
0.375 in
1.000 in
0.062 in
$0.1799 - $0.2742 Request the lead time here
Natural
1/4
Nylon 6/6
0.375 in
1.500 in
0.062 in
$0.0544 - $0.0829 23500 In stock
Natural
#10
Nylon 6/6
0.275 in
0.787 in
0.059 in
16FWRT250032A $0.0207 - $0.0316 45000 In stock
Natural
1/4
Nylon 6/6
0.344 in
0.500 in
0.032 in
$0.1985 - $0.3026 1000 In stock
Natural
1.000
Nylon 6/6
1.070 in
1.385 in
0.062 in
$0.0412 - $0.0627 1013000 In stock
Natural
1/4
Nylon 6/6
0.375 in
0.734 in
0.062 in
$0.21 - $0.32 Request the lead time here
Natural
3/8
Nylon 6/6
0.563 in
1.260 in
0.062 in
$0.0319 - $0.0487 15000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.630 in
0.062 in
16FWRT002062 $0.0138 - $0.0211 212000 In stock
Natural
#2
Nylon 6/6
0.115 in
0.203 in
0.062 in
16FWRT004125 $0.0286 - $0.0434 8000 In stock
Natural
#4
Nylon 6/6
0.156 in
0.266 in
0.125 in
16FWRT250032 $0.0207 - $0.0316 169000 In stock
Natural
1/4
Nylon 6/6
0.375 in
0.594 in
0.032 in
16FWRT375032 $0.0222 - $0.0338 53000 In stock
Natural
3/8
Nylon 6/6
0.564 in
0.891 in
0.032 in
16FWRT500032 $0.0297 - $0.0453 Request the lead time here
Natural
1/2
Nylon 6/6
0.690 in
1.125 in
0.032 in
  • of 6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.390 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032A

Price Range
$0.0251 - $0.0164

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.390 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 5 mm | 0.198 in; 8.3 mm | 0.328 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #6

16FWRT006062

Price Range
$0.0263 - $0.0173

Stock Levels
880000 In stock
Attributes
  • Inside Diameter
    0.198 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.062 in
  • Screw Size
    #6
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 10.2 mm | 0.400 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes #10

16FWRT010055

Price Range
$0.047 - $0.0354

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.400 in
  • Thickness
    0.055 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.564 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8 in

16FWRT375062C

Price Range
$0.044 - $0.0289

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 11.4 mm | 0.450 in; 38.1 mm | 1.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4 in

16FWRT250062A

Price Range
$0.251 - $0.1647

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.450 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 12.7 mm | 0.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10

16FWRT010062A

Price Range
$0.0416 - $0.0273

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032C

Price Range
$0.0291 - $0.0191

Stock Levels
61000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 25.4 mm | 1.000 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #7

16FWRT007062A

Price Range
$0.1232 - $0.0808

Stock Levels
15750 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 38.1 mm | 1.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4 in

16FWRT250062C

Price Range
$0.2742 - $0.1799

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.275 in; 20 mm | 0.787 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes #10

16FWRT010059

Price Range
$0.0829 - $0.0544

Stock Levels
23500 In stock
Attributes
  • Inside Diameter
    0.275 in
  • Outside Diameter
    0.787 in
  • Thickness
    0.059 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 8.7 mm | 0.344 in; 12.7 mm | 0.500 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4 in

16FWRT250032A

Price Range
$0.0316 - $0.0207

Stock Levels
45000 In stock
Attributes
  • Inside Diameter
    0.344 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.032 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 27.2 mm | 1.070 in; 35.2 mm | 1.385 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1.000 in

16FWRT999062

Price Range
$0.3026 - $0.1985

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    1.070 in
  • Outside Diameter
    1.385 in
  • Thickness
    0.062 in
  • Screw Size
    1.000
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4 in

16FWRT250062E

Price Range
$0.0627 - $0.0412

Stock Levels
1013000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.563 in; 32 mm | 1.260 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8 in

16FWRT375062A

Price Range
$0.32 - $0.21

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.563 in
  • Outside Diameter
    1.260 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 16 mm | 0.630 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10

16FWRT010062C

Price Range
$0.0487 - $0.0319

Stock Levels
15000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.630 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Retaining Washer 0.115 in 0.203 in 0.062 in Nylon 6/6 Natural

16FWRT002062

Price Range
$0.0211 - $0.0138

Stock Levels
212000 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.203 in
  • Thickness
    0.062 in
  • Screw Size
    #2
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #4

16FWRT004125

Price Range
$0.0434 - $0.0286

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.125 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 15.1 mm | 0.594 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4 in

16FWRT250032

Price Range
$0.0316 - $0.0207

Stock Levels
169000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.594 in
  • Thickness
    0.032 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.564 in; 22.6 mm | 0.891 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 3/8 in

16FWRT375032

Price Range
$0.0338 - $0.0222

Stock Levels
53000 In stock
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.891 in
  • Thickness
    0.032 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 17.5 mm | 0.690 in; 28.6 mm | 1.125 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/2 in

16FWRT500032

Price Range
$0.0453 - $0.0297

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.690 in
  • Outside Diameter
    1.125 in
  • Thickness
    0.032 in
  • Screw Size
    1/2
  • Material
    Nylon 6/6