| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0479 |
| 5000 - 9999 | $0.0432 |
| 10000 - 24999 | $0.0388 |
| 25000 - 49999 | $0.035 |
| 50000 + | $0.0315 |
| Inside Diameter | 0.375 in |
|---|---|
| Inside Diameter | 9.5 mm |
| Outside Diameter | 18.6 mm |
| Outside Diameter | 0.734 in |
| Thickness | 1.6 mm |
| Thickness | 0.062 in |
| Screw Size | 1/4 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue