Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Compatible Nominal Pipe Sizes (All) | Maximum Plug Diameter | View | |
|---|---|---|---|---|---|---|
| FPR3A | $1.2063 - $3.009 | 450 In stock |
3.030 in
77 mm
|
ANSI 3"
|
3.110 in
79 mm
|
|
| $2.2447 - $5.6156 | 882 In stock |
4.990 in
126.7 mm
|
ANSI 5"
|
5.080 in
129 mm
|
||
| $0.9197 - $2.3009 | 6426 In stock |
2.490 in
63.2 mm
|
ANSI 2-1/2"
|
2.510 in
63.8 mm
|
||
| $0.8951 - $2.2367 | 776 In stock |
2.050 in
52.1 mm
|
ANSI 2"
|
2.075 in
52.7 mm
|
||
| $0.643 - $1.6044 | 50203 In stock |
1.110 in
28.2 mm
|
ANSI 1"
|
1.156 in
29.4 mm
|
||
| FPR12A | $7.0961 - $17.732 | 1413 In stock |
12.010 in
305.1 mm
|
ANSI 12"
|
12.155 in
308.7 mm
|
|
| FPR8A | $4.6921 - $11.7141 | 1680 In stock |
8.000 in
203.2 mm
|
ANSI 8"
|
8.070 in
205 mm
|
|
| $0.4446 - $1.1119 | Request the lead time here |
|
|
|
||
| PIR494288A | $1.0022 - $2.5103 | Request the lead time here |
|
|
|
|
| $2.7806 - $6.9513 | 100 In stock |
|
|
|
||
| $13.3812 - $33.4206 | 737 In stock |
|
|
|
||
| $0.3881 - $0.972 | 750 In stock |
|
|
|
||
| PIR494287A | $0.7241 - $1.8022 | 606 In stock |
|
|
|
|
| $2.3318 - $5.8571 | 326 In stock |
|
|
|
||
| $7.7912 - $19.486 | 15 In stock |
|
|
|
||
| $4.6777 - $11.6981 | 203 In stock |
|
|
|
||
| $0.5562 - $1.3888 | 1000 In stock |
|
|
|
||
| $1.2803 - $3.2022 | Request the lead time here |
|
|
|
||
| $3.3454 - $8.3674 | 220 In stock |
|
|
|
||
| $0.6677 - $1.6736 | 950 In stock |