Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.
Our range of Tough Rivets are suitable for applications requiring a push-in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for lightweight applications.
The rivet has a robust design that stays tough in its structure, but still provides a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|
| 495211 | $0.506 - $0.656 | 8000 In stock |
0.709 in
18.0 mm
|
0.157 - 0.315 in
4.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
|
| $0.4082 - $0.5444 | 5000 In stock |
1 in
25.4 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 in
6.3 mm
|
||
| $0.3998 - $0.5185 | 11000 In stock |
0.705 in
17.9 mm
|
0.138 - 0.276 in
3.5 - 7.0 mm
|
0.374 in
9.5 mm
|
||
| $0.3074 - $0.3983 | 10000 In stock |
0.283 in
7.2 mm
|
0.059 - 0.181 in
1.5 - 4.6 mm
|
0.197 - 0.197 in
5 - 5.0 mm
|
||
| $0.4082 - $0.5444 | Request the lead time here |
0.685 in
17.4 mm
|
0.059 - 0.299 in
1.5 - 7.6 mm
|
0.248 in
6.3 mm
|
||
| $0.4156 - $0.5389 | 1000 In stock |
0.591 in
15.0 mm
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| $0.3486 - $0.4649 | 10000 In stock |
0.709 in
18.0 mm
|
0.157 - 0.299 in
4.0 - 7.6 mm
|
0.248 in
6.3 mm
|
||
| $0.4941 - $0.6405 | Request the lead time here |
0.591 in
15.0 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.256 in
6.5 mm
|
||
| 495204 | $0.4082 - $0.5444 | 10000 In stock |
0.591 in
15.0 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 in
6.3 mm
|
|
| $0.3979 - $0.5154 | 87000 In stock |
0.787 in
20.0 mm
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| $0.3333 - $0.4321 | 9000 In stock |
0.63 in
16.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
0.354 - 0.354 in
9 - 9.0 mm
|
||
| $0.8663 - $0.8663 | Request the lead time here |
1.181 in
30.0 mm
|
1.142 - 1.22 in
29.0 - 31.0 mm
|
0.453 in
11.5 mm
|
||
| $0.4666 - $0.6049 | 10000 In stock |
0.984 in
25.0 mm
|
0.035 - 0.189 in
0.9 - 4.8 mm
|
0.374 in
9.5 mm
|
||
| $0.4131 - $0.5399 | 16000 In stock |
1 in
25.4 mm
|
0.472 - 0.591 in
12.0 - 15.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
| $0.3979 - $0.5154 | 53800 In stock |
0.591 in
15.0 mm
|
0.472 - 0.63 in
12.0 - 16.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 495216 | $0.6146 - $0.7966 | 3000 In stock |
0.787 in
20.0 mm
|
0.236 - 0.394 in
6.0 - 10.0 mm
|
0.394 - 0.394 in
10 - 10.0 mm
|
|
| 495208 | $0.3513 - $0.4552 | Request the lead time here |
0.709 in
18.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
|
| $0.1696 - $0.3213 | 1000 In stock |
0.217 in
5.5 mm
|
0.079 - 0.106 in
2.0 - 2.7 mm
|
0.106 - 0.112 in
2.7 - 2.8 mm
|
||
| $0.1696 - $0.3213 | 11000 In stock |
0.217 in
5.5 mm
|
0.106 - 0.13 in
2.7 - 3.3 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| $0.1696 - $0.3213 | 562000 In stock |
0.217 in
5.5 mm
|
0.13 - 0.154 in
3.3 - 3.9 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm