Menu Search

Push-In Rivets - Tough Rivet

In stock

Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.

Our range of Tough Rivets are suitable for applications requiring a push-in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for lightweight applications.

The rivet has a robust design that stays tough in its structure, but still provides a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.

  • Material: Nylon 6/6
  • UL94 HB and UL94 V2 Flame-Rated options
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
495216 $0.6146 - $0.7966 3000 In stock
0.787 in
0.236 - 0.394 in
0.394 - 0.394 in
$0.4082 - $0.5444 5000 In stock
1 in
0.098 - 0.35 in
0.248 in
$0.4131 - $0.5399 16000 In stock
1 in
0.472 - 0.591 in
0.276 - 0.276 in
$0.3979 - $0.5154 59800 In stock
0.591 in
0.472 - 0.63 in
0.315 - 0.315 in
$0.4082 - $0.5444 Request the lead time here
0.685 in
0.059 - 0.299 in
0.248 in
$0.4156 - $0.5389 1000 In stock
0.591 in
0.118 - 0.315 in
0.315 - 0.315 in
$0.4666 - $0.6049 10000 In stock
0.984 in
0.035 - 0.189 in
0.374 in
495208 $0.3513 - $0.4552 Request the lead time here
0.709 in
0.354 - 0.512 in
0.276 - 0.276 in
495204 $0.4082 - $0.5444 10000 In stock
0.591 in
0.098 - 0.35 in
0.248 in
$0.3979 - $0.5154 87000 In stock
0.787 in
0.118 - 0.315 in
0.315 - 0.315 in
$0.3333 - $0.4321 Request the lead time here
0.63 in
0.118 - 0.276 in
0.354 - 0.354 in
$0.8663 - $0.8663 Request the lead time here
1.181 in
1.142 - 1.22 in
0.453 in
$0.3486 - $0.4649 10000 In stock
0.709 in
0.157 - 0.299 in
0.248 in
$0.4941 - $0.6405 Request the lead time here
0.591 in
0.098 - 0.35 in
0.256 in
495211 $0.506 - $0.656 8000 In stock
0.709 in
0.157 - 0.315 in
0.315 - 0.315 in
$0.3998 - $0.5185 1000 In stock
0.705 in
0.138 - 0.276 in
0.374 in
$0.3074 - $0.3983 10000 In stock
0.283 in
0.059 - 0.181 in
0.197 - 0.197 in
$0.1696 - $0.3213 3000 In stock
0.189 in
0.161 - 0.181 in
0.098 - 0.103 in
$0.1696 - $0.3213 1944000 In stock
0.217 in
0.154 - 0.181 in
0.122 - 0.128 in
$0.2069 - $0.3923 Request the lead time here
0.984 in
0.098 - 0.35 in
0.248 - 0.276 in
  • of 2
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 10 - 10.0 mm | 0.394 - 0.394 in; Compatible Panel Thickness Range 6.0 - 10.0 mm | 0.236 - 0.394 in

495216

Price Range
$0.7966 - $0.6146

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    1.051 in
  • Head Diameter
    0.787 in
  • Head Height
    0.146 in
  • Compatible Hole Diameter Range
    0.394 - 0.394 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 6.3 mm | 0.248 in; Compatible Panel Thickness Range 2.5 - 8.9 mm | 0.098 - 0.35 in

495203

Price Range
$0.5444 - $0.4082

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.886 in
  • Head Diameter
    1 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.248 in
  • Compatible Panel Thickness Range
    0.098 - 0.35 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 7 - 7.0 mm | 0.276 - 0.276 in; Compatible Panel Thickness Range 12.0 - 15.0 mm | 0.472 - 0.591 in

495207

Price Range
$0.5399 - $0.4131

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    1.063 in
  • Head Diameter
    1 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.276 - 0.276 in
  • Compatible Panel Thickness Range
    0.472 - 0.591 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 8 - 8.0 mm | 0.315 - 0.315 in; Compatible Panel Thickness Range 12.0 - 16.0 mm | 0.472 - 0.63 in

495212

Price Range
$0.5154 - $0.3979

Stock Levels
59800 In stock
Attributes
  • Anchor Length
    1.142 in
  • Head Diameter
    0.591 in
  • Head Height
    0.118 in
  • Compatible Hole Diameter Range
    0.315 - 0.315 in
  • Compatible Panel Thickness Range
    0.472 - 0.63 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 6.3 mm | 0.248 in; Compatible Panel Thickness Range 1.5 - 7.6 mm | 0.059 - 0.299 in

495205

Price Range
$0.5444 - $0.4082

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.803 in
  • Head Diameter
    0.685 in
  • Head Height
    0.079 in
  • Compatible Hole Diameter Range
    0.248 in
  • Compatible Panel Thickness Range
    0.059 - 0.299 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 8 - 8.0 mm | 0.315 - 0.315 in; Compatible Panel Thickness Range 3.0 - 8.0 mm | 0.118 - 0.315 in

495210

Price Range
$0.5389 - $0.4156

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.866 in
  • Head Diameter
    0.591 in
  • Head Height
    0.102 in
  • Compatible Hole Diameter Range
    0.315 - 0.315 in
  • Compatible Panel Thickness Range
    0.118 - 0.315 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 9.5 mm | 0.374 in; Compatible Panel Thickness Range 0.9 - 4.8 mm | 0.035 - 0.189 in

495214

Price Range
$0.6049 - $0.4666

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.992 in
  • Head Diameter
    0.984 in
  • Head Height
    0.094 in
  • Compatible Hole Diameter Range
    0.374 in
  • Compatible Panel Thickness Range
    0.035 - 0.189 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 7 - 7.0 mm | 0.276 - 0.276 in; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

495208

Price Range
$0.4552 - $0.3513

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.709 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.276 - 0.276 in
  • Compatible Panel Thickness Range
    0.354 - 0.512 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 6.3 mm | 0.248 in; Compatible Panel Thickness Range 2.5 - 8.9 mm | 0.098 - 0.35 in

495204

Price Range
$0.5444 - $0.4082

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.728 in
  • Head Diameter
    0.591 in
  • Head Height
    0.106 in
  • Compatible Hole Diameter Range
    0.248 in
  • Compatible Panel Thickness Range
    0.098 - 0.35 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 8 - 8.0 mm | 0.315 - 0.315 in; Compatible Panel Thickness Range 3.0 - 8.0 mm | 0.118 - 0.315 in

495209

Price Range
$0.5154 - $0.3979

Stock Levels
87000 In stock
Attributes
  • Anchor Length
    0.827 in
  • Head Diameter
    0.787 in
  • Head Height
    0.106 in
  • Compatible Hole Diameter Range
    0.315 - 0.315 in
  • Compatible Panel Thickness Range
    0.118 - 0.315 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 9 - 9.0 mm | 0.354 - 0.354 in; Compatible Panel Thickness Range 3.0 - 7.0 mm | 0.118 - 0.276 in

495213

Price Range
$0.4321 - $0.3333

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.787 in
  • Head Diameter
    0.63 in
  • Head Height
    0.102 in
  • Compatible Hole Diameter Range
    0.354 - 0.354 in
  • Compatible Panel Thickness Range
    0.118 - 0.276 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 11.5 mm | 0.453 in; Compatible Panel Thickness Range 29.0 - 31.0 mm | 1.142 - 1.22 in

495217

Price Range
$0.8663 - $0.8663

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.969 in
  • Head Diameter
    1.181 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.453 in
  • Compatible Panel Thickness Range
    1.142 - 1.22 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 6.3 mm | 0.248 in; Compatible Panel Thickness Range 4.0 - 7.6 mm | 0.157 - 0.299 in

495202

Price Range
$0.4649 - $0.3486

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.681 in
  • Head Diameter
    0.709 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.248 in
  • Compatible Panel Thickness Range
    0.157 - 0.299 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 6.5 mm | 0.256 in; Compatible Panel Thickness Range 2.5 - 8.9 mm | 0.098 - 0.35 in

495206

Price Range
$0.6405 - $0.4941

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.882 in
  • Head Diameter
    0.591 in
  • Head Height
    0.079 in
  • Compatible Hole Diameter Range
    0.256 in
  • Compatible Panel Thickness Range
    0.098 - 0.35 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 8 - 8.0 mm | 0.315 - 0.315 in; Compatible Panel Thickness Range 4.0 - 8.0 mm | 0.157 - 0.315 in

495211

Price Range
$0.656 - $0.506

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.709 in
  • Head Height
    0.114 in
  • Compatible Hole Diameter Range
    0.315 - 0.315 in
  • Compatible Panel Thickness Range
    0.157 - 0.315 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 9.5 mm | 0.374 in; Compatible Panel Thickness Range 3.5 - 7.0 mm | 0.138 - 0.276 in

495215

Price Range
$0.5185 - $0.3998

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.705 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.374 in
  • Compatible Panel Thickness Range
    0.138 - 0.276 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 5 - 5.0 mm | 0.197 - 0.197 in; Compatible Panel Thickness Range 1.5 - 4.6 mm | 0.059 - 0.181 in

495201

Price Range
$0.3983 - $0.3074

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.449 in
  • Head Diameter
    0.283 in
  • Head Height
    0.039 in
  • Compatible Hole Diameter Range
    0.197 - 0.197 in
  • Compatible Panel Thickness Range
    0.059 - 0.181 in
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 2.5 - 2.6 mm | 0.097 - 0.103 in; Compatible Panel Thickness Range 4.1 - 4.6 mm | 0.160 - 0.180 in

TRM-1

Price Range
$0.3213 - $0.1696

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.346 in
  • Head Diameter
    0.189 in
  • Head Height
    0.059 in
  • Compatible Hole Diameter Range
    0.098 - 0.103 in
  • Compatible Panel Thickness Range
    0.161 - 0.181 in
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 3.1 - 3.3 mm | 0.122 - 0.128 in; Compatible Panel Thickness Range 3.9 - 4.6 mm | 0.155 - 0.180 in

TRM-5

Price Range
$0.3213 - $0.1696

Stock Levels
1944000 In stock
Attributes
  • Anchor Length
    0.37 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Compatible Hole Diameter Range
    0.122 - 0.128 in
  • Compatible Panel Thickness Range
    0.154 - 0.181 in
Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 6.3 - 7 mm | 0.248 - 0.276 in; Compatible Panel Thickness Range 2.5 - 8.9 mm | 0.098 - 0.350 in

TR-2

Price Range
$0.3923 - $0.2069

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.898 in
  • Head Diameter
    0.984 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.248 - 0.276 in
  • Compatible Panel Thickness Range
    0.098 - 0.35 in