Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Color: Blue, Red Series Code: SRCFBTPE, SRCFB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability D H Thread Size Color Material Thread Standard View
$0.0885 - $0.1376 10000 In stock
29.4
0.697 in
3/4 in
Red
LDPE - PIR
GAS
$0.1755 - $0.273 3000 In stock
38.8
0.63 in
M37
Red
LDPE - PIR
Metric
$0.093 - $0.1446 10000 In stock
21.7
0.543 in
3/4-17 in
Red
LDPE - PIR
UNF
$0.09 - $0.14 5000 In stock
24.9
0.795 in
7/8-15 in
Red
LDPE - PIR
UNF
$0.1885 - $0.2932 1960 In stock
45.0
0.78 in
1-5/8-12 in
Red
LDPE - PIR
UNF
$0.0337 - $0.0524 8495 In stock
14.0
0.472 in
M12
Red
LDPE - PIR
Metric
$0.0504 - $0.0784 9500 In stock
17.9
0.472 in
M16
Red
LDPE - PIR
Metric
$0.0531 - $0.0826 10000 In stock
13.3
0.508 in
7/16-21 in
Red
LDPE - PIR
UNF
$0.087 - $0.1354 6000 In stock
29.4
0.697 in
1-1/16-13 in
Red
LDPE - PIR
UNF
$0.1261 - $0.1961 5000 In stock
32.7
0.748 in
1-3/16-13 in
Red
LDPE - PIR
UNF
$0.0581 - $0.0904 10000 In stock
16.0
0.528 in
1/2-21 in
Red
LDPE - PIR
UNF
$0.0822 - $0.1278 10000 In stock
23.2
0.531 in
1/2 in
Blue
TPE
NPT
$0.0591 - $0.092 10000 In stock
11.9
0.394 in
M10
Blue
TPE
Metric
$0.3539 - $0.5505 2000 In stock
45.0
0.78 in
M42
Blue
TPE
Metric
$0.1622 - $0.2523 6000 In stock
29.4
0.677 in
#1-14
Blue
TPE
UNF
$0.3193 - $0.4967 3000 In stock
38.8
0.63 in
1-7/16-12
Blue
TPE
UNF
$0.0591 - $0.092 10000 In stock
37.4
0.965 in
1-3/8-12
Blue
TPE
UNF
$0.0408 - $0.0634 10000 In stock
11.9
0.394 in
M11
Red
LDPE - PIR
Metric
$0.0408 - $0.0634 10000 In stock
11.9
0.445 in
3/8 in
Red
LDPE - PIR
UNF
$0.0591 - $0.092 10000 In stock
11.9
0.394 in
1/8 in
Blue
TPE
NPT
  • of 3
LDPE - PIR Red

20591472

Price Range
$0.1376 - $0.0885

Stock Levels
10000 In stock
Attributes
  • H
    0.697 in
  • D
    1.157 in
  • Thread Size
    3/4 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591595

Price Range
$0.273 - $0.1755

Stock Levels
3000 In stock
Attributes
  • H
    0.63 in
  • D
    1.528 in
  • Thread Size
    M37
  • Thread Standard
    Metric
  • Color
    Red
LDPE - PIR Red

20591632

Price Range
$0.1446 - $0.093

Stock Levels
10000 In stock
Attributes
  • H
    0.543 in
  • D
    0.854 in
  • Thread Size
    3/4-17 in
  • Thread Standard
    UNF
  • Color
    Red
LDPE - PIR Red

20591649

Price Range
$0.14 - $0.09

Stock Levels
5000 In stock
Attributes
  • H
    0.795 in
  • D
    0.98 in
  • Thread Size
    7/8-15 in
  • Thread Standard
    UNF
  • Color
    Red
Soft Knurled Cap LDPE - PIR Red

20591519

Price Range
$0.2932 - $0.1885

Stock Levels
1960 In stock
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    1-5/8-12 in
  • Thread Standard
    UNF
  • Color
    Red
LDPE - PIR Red

20591533

Price Range
$0.0524 - $0.0337

Stock Levels
8495 In stock
Attributes
  • H
    0.472 in
  • D
    0.551 in
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Color
    Red
LDPE - PIR Red

20591557

Price Range
$0.0784 - $0.0504

Stock Levels
9500 In stock
Attributes
  • H
    0.472 in
  • D
    0.705 in
  • Thread Size
    M16
  • Thread Standard
    Metric
  • Color
    Red
LDPE - PIR Red

20591601

Price Range
$0.0826 - $0.0531

Stock Levels
10000 In stock
Attributes
  • H
    0.508 in
  • D
    0.524 in
  • Thread Size
    7/16-21 in
  • Thread Standard
    UNF
  • Color
    Red
LDPE - PIR Red

20591663

Price Range
$0.1354 - $0.087

Stock Levels
6000 In stock
Attributes
  • H
    0.697 in
  • D
    1.157 in
  • Thread Size
    1-1/16-13 in
  • Thread Standard
    UNF
  • Color
    Red
LDPE - PIR Red

20591588

Price Range
$0.1961 - $0.1261

Stock Levels
5000 In stock
Attributes
  • H
    0.748 in
  • D
    1.287 in
  • Thread Size
    1-3/16-13 in
  • Thread Standard
    UNF
  • Color
    Red
LDPE - PIR Red

20591625

Price Range
$0.0904 - $0.0581

Stock Levels
10000 In stock
Attributes
  • H
    0.528 in
  • D
    0.63 in
  • Thread Size
    1/2-21 in
  • Thread Standard
    UNF
  • Color
    Red
23.2 mm TPE Blue

20591724

Price Range
$0.1278 - $0.0822

Stock Levels
10000 In stock
Attributes
  • H
    0.531 in
  • D
    0.913 in
  • Thread Size
    1/2 in
  • Thread Standard
    BSP
  • Thread Standard
    NPT
11.9 mm TPE Blue

20591779

Price Range
$0.092 - $0.0591

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    M10
  • Thread Standard
    Metric
  • Color
    Blue
45.0 mm TPE Blue

20591847

Price Range
$0.5505 - $0.3539

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    M42
  • Thread Standard
    Metric
  • Color
    Blue
29.0 mm TPE Blue

20591908

Price Range
$0.2523 - $0.1622

Stock Levels
6000 In stock
Attributes
  • H
    0.677 in
  • D
    1.157 in
  • Thread Size
    #1-14
  • Thread Standard
    UNF
  • Color
    Blue
38.8 mm TPE Blue

20591939

Price Range
$0.4967 - $0.3193

Stock Levels
3000 In stock
Attributes
  • H
    0.63 in
  • D
    1.528 in
  • Thread Size
    1-7/16-12
  • Thread Standard
    UNF
  • Color
    Blue
37.4 mm TPE Blue

20591946

Price Range
$0.092 - $0.0591

Stock Levels
10000 In stock
Attributes
  • H
    0.965 in
  • D
    1.472 in
  • Thread Size
    1-3/8-12
  • Thread Standard
    UNF
  • Color
    Blue
LDPE - PIR Red

20591427

Price Range
$0.0634 - $0.0408

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    M11
  • Thread Standard
    Metric
  • Color
    Red
LDPE - PIR Red

20591434

Price Range
$0.0634 - $0.0408

Stock Levels
10000 In stock
Attributes
  • H
    0.445 in
  • D
    0.469 in
  • Thread Size
    3/8 in
  • Thread Standard
    UNF
  • Color
    Red
11.9 mm TPE Blue

20591694

Price Range
$0.092 - $0.0591

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    1/8 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP