Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| 011032P050 | $0.041 - $0.0478 | 11000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
|
| $0.2137 - $0.2931 | Request the lead time here |
M10 x 1.5
|
0.295 in
7.5 mm
|
1.181 in
30.0 mm
|
||
| 50M030050P006 | $0.0317 - $0.0435 | 35000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
|
| $0.0348 - $0.0478 | 8000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
||
| $0.0379 - $0.0521 | 5000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.236 in
6.0 mm
|
||
| 50M080125P010 | $0.1765 - $0.2422 | 1500 In stock |
M8 x 1.25
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
| $0.0358 - $0.0492 | 4500 In stock |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| 50M030050P010 | $0.0324 - $0.0444 | 16000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.394 in
10.0 mm
|
|
| 50M040070P010 | $0.0351 - $0.0481 | Request the lead time here |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
|
| $0.0385 - $0.0528 | 1000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.394 in
10.0 mm
|
||
| $0.0451 - $0.0618 | 4000 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.394 in
10.0 mm
|
||
| $0.1803 - $0.2474 | 4000 In stock |
M8 x 1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| 50M025045P012 | $0.0327 - $0.0448 | 17000 In stock |
M2.5
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
|
| $0.0335 - $0.0459 | Request the lead time here |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0332 - $0.0455 | Request the lead time here |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.787 in
20.0 mm
|
||
| $0.0316 - $0.0433 | 15000 In stock |
M2
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue