Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0904 - $0.1054 | Request the lead time here |
#6-32
|
|
2.250 in
57.2 mm
|
||
| $0.0349 - $0.0407 | 7000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.188 in
4.8 mm
|
||
| 010632PW050 | $0.036 - $0.0421 | 27000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.500 in
12.7 mm
|
|
| $0.0366 - $0.0428 | 3000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.750 in
19.1 mm
|
||
| $0.0373 - $0.0433 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.250 in
31.8 mm
|
||
| $0.0426 - $0.0497 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
2.000 in
50.8 mm
|
||
| $0.3023 - $0.3527 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0416 - $0.0486 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.750 in
44.5 mm
|
||
| $0.0534 - $0.0621 | 11000 In stock |
1/4-20
|
|
2.000 in
50.8 mm
|
||
| 50M030050P016 | $0.033 - $0.0452 | 1000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.63 in
16.0 mm
|
|
| $0.0354 - $0.0487 | 4000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.63 in
16.0 mm
|
||
| $0.039 - $0.0536 | 4000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.63 in
16.0 mm
|
||
| 010256P100 | $0.0354 - $0.0413 | 3000 In stock |
#2-56
|
|
1.000 in
25.4 mm
|
|
| $0.1971 - $0.2704 | 1500 In stock |
M10 x 1.5
|
0.295 in
7.5 mm
|
0.787 in
20.0 mm
|
||
| $0.0335 - $0.0459 | 4000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
||
| $0.0359 - $0.0493 | 20000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0536 - $0.0735 | Request the lead time here |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.984 in
25.0 mm
|
||
| $0.0625 - $0.0858 | 13500 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0614 - $0.0842 | 1500 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.63 in
16.0 mm
|
||
| $0.1818 - $0.2494 | Request the lead time here |
M8 x 1.25
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue