Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0413 - $0.0479 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
0.500 in
12.7 mm
|
||
| $0.042 - $0.0577 | Request the lead time here |
1/4-20
|
0.144 in
3.7 mm
|
1.500 in
38.1 mm
|
||
| $0.0376 - $0.0441 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
0.094 in
2.4 mm
|
||
| $0.0375 - $0.044 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
0.375 in
9.5 mm
|
||
| $0.0587 - $0.0684 | Request the lead time here |
#1-72
|
0.053 in
1.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0405 - $0.0555 | Request the lead time here |
1/4-20
|
0.144 in
3.7 mm
|
0.750 in
19.1 mm
|
||
| $0.0356 - $0.0489 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
2.000 in
50.8 mm
|
||
| $0.0317 - $0.0436 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
1.000 in
25.4 mm
|
||
| $0.0387 - $0.045 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
0.750 in
19.1 mm
|
||
| $0.0394 - $0.0459 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0376 - $0.0442 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
0.438 in
11.1 mm
|
||
| $0.0335 - $0.0459 | 1000 In stock |
M2
|
0.051 in
1.3 mm
|
0.984 in
25.0 mm
|
||
| $0.032 - $0.044 | 16000 In stock |
M2.5
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0327 - $0.0448 | Request the lead time here |
M2 x 0.4
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0317 - $0.0435 | Request the lead time here |
M2.5 x 0.45
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
||
| $0.0317 - $0.0435 | 5000 In stock |
M2.5
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.1933 - $0.2651 | Request the lead time here |
M8 x 1.25
|
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
||
| $0.032 - $0.044 | 15000 In stock |
M2 x 0.4
|
0.051 in
1.3 mm
|
0.315 in
8.0 mm
|
||
| $0.0335 - $0.0459 | 1000 In stock |
M2 x 0.4
|
0.051 in
1.3 mm
|
0.984 in
25.0 mm
|
||
| $0.033 - $0.0452 | Request the lead time here |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue