Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.
Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0376 - $0.0514 | Request the lead time here |
M2.5
|
0.083 in
2.1 mm
|
0.63 in
16.0 mm
|
||
| $0.0428 - $0.0499 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0376 - $0.0514 | Request the lead time here |
M2.5
|
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
||
| $0.2058 - $0.2822 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0396 - $0.0544 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
||
| $0.0464 - $0.054 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.370 in
9.4 mm
|
||
| $0.0537 - $0.0626 | 3000 In stock |
1/4-20
|
0.198 in
5 mm
|
0.250 in
6.4 mm
|
||
| $0.2105 - $0.2888 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0485 - $0.0565 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
2.000 in
50.8 mm
|
||
| $0.0407 - $0.0559 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.787 in
20.0 mm
|
||
| $0.0712 - $0.0977 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
0.984 in
25.0 mm
|
||
| $0.1522 - $0.2089 | Request the lead time here |
M8
|
0.189 in
4.8 mm
|
0.787 in
20.0 mm
|
||
| $0.0402 - $0.0552 | 500 In stock |
#10-32
|
0.150 in
3.8 mm
|
2.000 in
50.8 mm
|
||
| $0.042 - $0.0491 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
0.313 in
8 mm
|
||
| $0.0583 - $0.0798 | Request the lead time here |
M4
|
0.122 in
3.1 mm
|
1.575 in
40.0 mm
|
||
| $0.0433 - $0.0594 | Request the lead time here |
1/4-28
|
0.144 in
3.7 mm
|
0.500 in
12.7 mm
|
||
| $0.041 - $0.0479 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.500 in
12.7 mm
|
||
| $0.0489 - $0.1112 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
1.750 in
44.5 mm
|
||
| $0.0597 - $0.082 | Request the lead time here |
M5
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0457 - $0.0535 | Request the lead time here |
#10-24
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue