Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0387 - $0.045 Request the lead time here
#6-40
0.375 in
$0.0387 - $0.045 Request the lead time here
#6-40
0.092 in
0.375 in
$0.3184 - $0.3714 Request the lead time here
#8-32
0.125 in
$0.0382 - $0.0446 2000 In stock
#8-32
0.313 in
$0.3304 - $0.3852 1000 In stock
#8-32
0.750 in
$0.0313 - $0.0428 1500 In stock
#8-32
1.500 in
$0.0377 - $0.0441 1000 In stock
#8-32
0.110 in
0.125 in
$0.0382 - $0.0446 Request the lead time here
#8-32
0.110 in
0.313 in
$0.0395 - $0.0463 1000 In stock
#6-40
0.092 in
0.750 in
$0.327 - $0.3814 1000 In stock
#8-32
0.500 in
$0.0414 - $0.0482 Request the lead time here
#10-24
0.188 in
$0.0424 - $0.0495 1000 In stock
#10-24
0.500 in
$0.3071 - $0.3584 2000 In stock
#6-32
0.375 in
$0.0377 - $0.0441 Request the lead time here
#8-32
0.125 in
$0.0431 - $0.0502 Request the lead time here
#10-32
0.750 in
$0.3284 - $0.3834 Request the lead time here
#8-32
0.625 in
$0.0324 - $0.0445 Request the lead time here
#8-32
1.375 in
$0.04 - $0.0465 Request the lead time here
#8-32
0.110 in
0.281 in
$0.0388 - $0.045 8000 In stock
#8-32
0.110 in
0.500 in
$0.3156 - $0.3683 10000 In stock
#6-32
0.500 in
  • of 48
Machine Screw - Natural; Nylon 6/6;

010640P037

Price Range
$0.045 - $0.0387

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-40; Thread Length 9.5 mm | 0.375 in;

010640PW037

Price Range
$0.045 - $0.0387

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw - Clear; PC;

010832P012PC

Price Range
$0.3714 - $0.3184

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.312 in 0.322 in

010832P031

Price Range
$0.0446 - $0.0382

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010832P075PC

Price Range
$0.3852 - $0.3304

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010832P150

Price Range
$0.0428 - $0.0313

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.125 in 0.322 in

010832PW012

Price Range
$0.0441 - $0.0377

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Color
    Natural
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.312 in 0.322 in

010832PW031

Price Range
$0.0446 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-40; Thread Length 19.1 mm | 0.750 in;

010640PW075

Price Range
$0.0463 - $0.0395

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in;

010832W050PC

Price Range
$0.3814 - $0.327

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011024P018

Price Range
$0.0482 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P050

Price Range
$0.0495 - $0.0424

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in;

010632W037PC

Price Range
$0.3584 - $0.3071

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.125 in 0.322 in

010832P012

Price Range
$0.0441 - $0.0377

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P075

Price Range
$0.0502 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010832P062PC

Price Range
$0.3834 - $0.3284

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010832P137

Price Range
$0.0445 - $0.0324

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 7.1 mm | 0.281 in;

010832PW028

Price Range
$0.0465 - $0.04

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.500 in 0.322 in

010832PW050

Price Range
$0.045 - $0.0388

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Color
    Natural
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in;

010632W050PC

Price Range
$0.3683 - $0.3156

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate