Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.028 - $0.0591 Request the lead time here
#4-40
0.080 in
0.750 in
$0.0364 - $0.0499 500 In stock
1/4-20
0.500 in
$0.0404 - $0.0553 Request the lead time here
1/4-20
1.750 in
010080P012 $0.074 - $0.0865 Request the lead time here
#0-80
0.125 in
$0.074 - $0.0865 1000 In stock
#0-80
0.039 in
0.188 in
$0.0347 - $0.0405 5000 In stock
#2-56
0.156 in
$0.0421 - $0.0489 Request the lead time here
#6-32
1.875 in
$0.074 - $0.0865 Request the lead time here
#0-80
0.250 in
$0.0375 - $0.0436 1000 In stock
#4-40
1.250 in
$0.0389 - $0.0454 25000 In stock
#4-40
0.060 in
1.375 in
$0.3036 - $0.3542 1000 In stock
#4-40
0.219 in
0.188 in
$0.2918 - $0.3402 1000 In stock
#4-40
0.500 in
$0.0363 - $0.0423 Request the lead time here
#6-32
0.156 in
$0.3049 - $0.3558 1000 In stock
#6-32
0.500 in
$0.3099 - $0.3615 1000 In stock
#6-32
0.750 in
$0.0408 - $0.0477 1000 In stock
#6-32
1.625 in
$0.036 - $0.0418 Request the lead time here
#6-32
0.092 in
0.094 in
010632PW031 $0.0354 - $0.0413 6000 In stock
#6-32
0.092 in
0.313 in
$0.0363 - $0.0423 1000 In stock
#6-32
0.092 in
0.563 in
010632PW087 $0.0368 - $0.043 1000 In stock
#6-32
0.092 in
0.875 in
  • of 48
Machine Screw Nylon 6/6 Crossed Drive Pan Head #4-40 0.750 in 0.210 in

NSP-4-12-01

Price Range
$0.0591 - $0.028

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.210 in
  • Head Height
    0.080 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

012520P050

Price Range
$0.0499 - $0.0364

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P175

Price Range
$0.0553 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010080P012

Price Range
$0.0865 - $0.074

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #0-80
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #0-80; Thread Length 4.7 mm | 0.187 in;

010080PW018

Price Range
$0.0865 - $0.074

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.039 in
  • Thread Length
    0.188 in
  • Thread Size
    #0-80
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P015

Price Range
$0.0405 - $0.0347

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P187

Price Range
$0.0489 - $0.0421

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.875 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010080P025

Price Range
$0.0865 - $0.074

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #0-80
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P125

Price Range
$0.0436 - $0.0375

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 34.9 mm | 1.375 in; Head Diameter 5.4 mm | 0.212 in

010440P137

Price Range
$0.0454 - $0.0389

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    1.375 in
  • Thread Size
    #4-40
  • Color
    Natural
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 4.7 mm | 0.187 in;

010440W018PC

Price Range
$0.3542 - $0.3036

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.219 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Color
    Clear
  • Material
    PC
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in;

010440W050PC

Price Range
$0.3402 - $0.2918

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P015

Price Range
$0.0423 - $0.0363

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010632P050PC

Price Range
$0.3558 - $0.3049

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

010632P075PC

Price Range
$0.3615 - $0.3099

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P162

Price Range
$0.0477 - $0.0408

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 2.4 mm | 0.093 in;

010632PW009

Price Range
$0.0418 - $0.036

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 7.9 mm | 0.312 in;

010632PW031

Price Range
$0.0413 - $0.0354

Stock Levels
6000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 14.3 mm | 0.562 in;

010632PW056

Price Range
$0.0423 - $0.0363

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #6-32 0.875 in 0.270 in

010632PW087

Price Range
$0.043 - $0.0368

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Color
    Natural