Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.3049 - $0.3558 10000 In stock
#6-32
0.500 in
$0.0374 - $0.0435 Request the lead time here
#6-40
0.375 in
$0.0369 - $0.0431 Request the lead time here
#8-32
0.313 in
$0.3192 - $0.3722 1000 In stock
#8-32
0.750 in
$0.0753 - $0.1032 18000 In stock
#8-32
0.110 in
1.656 in
$0.2967 - $0.3463 2000 In stock
#6-32
0.375 in
$0.0367 - $0.0428 1000 In stock
#6-40
0.250 in
$0.0367 - $0.0428 1000 In stock
#6-40
0.092 in
0.250 in
$0.0364 - $0.0426 Request the lead time here
#8-32
0.125 in
$0.041 - $0.0478 1000 In stock
#10-24
0.500 in
$0.0325 - $0.0445 2000 In stock
#10-24
1.250 in
$0.0402 - $0.0469 1000 In stock
#10-24
0.150 in
0.250 in
$0.0413 - $0.0482 Request the lead time here
#10-24
0.150 in
0.625 in
$0.0329 - $0.0451 1500 In stock
#10-24
0.150 in
1.500 in
$0.339 - $0.3955 1000 In stock
#10-32
0.250 in
$0.0409 - $0.0477 Request the lead time here
#10-32
0.430 in
$0.0416 - $0.0485 18000 In stock
#10-32
0.750 in
$0.0397 - $0.0463 Request the lead time here
#10-24
0.125 in
$0.0348 - $0.0478 11000 In stock
#10-32
1.750 in
$0.339 - $0.3955 1000 In stock
#10-32
0.250 in
  • of 48
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in;

010632W050PC

Price Range
$0.3558 - $0.3049

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010640P037

Price Range
$0.0435 - $0.0374

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.312 in 0.322 in

010832P031

Price Range
$0.0431 - $0.0369

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010832P075PC

Price Range
$0.3722 - $0.3192

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 42.1 mm | 1.656 in;

010832PW165

Price Range
$0.1032 - $0.0753

Stock Levels
18000 In stock
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.656 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in;

010632W037PC

Price Range
$0.3463 - $0.2967

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010640P025

Price Range
$0.0428 - $0.0367

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-40; Thread Length 6.4 mm | 0.250 in;

010640PW025

Price Range
$0.0428 - $0.0367

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.125 in 0.322 in

010832P012

Price Range
$0.0426 - $0.0364

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P050

Price Range
$0.0478 - $0.041

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P125

Price Range
$0.0445 - $0.0325

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 6.4 mm | 0.250 in;

011024PW025

Price Range
$0.0469 - $0.0402

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in;

011024PW062

Price Range
$0.0482 - $0.0413

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in;

011024PW150

Price Range
$0.0451 - $0.0329

Stock Levels
1500 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
Machine Screw - Clear; PC;

011032P025PC

Price Range
$0.3955 - $0.339

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011032P043

Price Range
$0.0477 - $0.0409

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.430 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P075

Price Range
$0.0485 - $0.0416

Stock Levels
18000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P012

Price Range
$0.0463 - $0.0397

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P175

Price Range
$0.0478 - $0.0348

Stock Levels
11000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in;

011032W025PC

Price Range
$0.3955 - $0.339

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Color
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate