Menu Search

Plastic Pan Head Screws

In stock

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0348 - $0.0478 8000 In stock
M4 x 0.7
0.122 in
0.236 in
$0.0358 - $0.0492 4500 In stock
1/4-20
0.250 in
50M030050P010 $0.0324 - $0.0444 16000 In stock
M3 x 0.5
0.094 in
0.394 in
50M040070P010 $0.0351 - $0.0481 Request the lead time here
M4 x 0.7
0.122 in
0.394 in
$0.0385 - $0.0528 1000 In stock
M5 x 0.8
0.146 in
0.394 in
$0.0451 - $0.0618 4000 In stock
M6 x 1.0
0.181 in
0.394 in
$0.1803 - $0.2474 4000 In stock
M8 x 1.25
0.236 in
0.63 in
$0.0625 - $0.0858 13500 In stock
M6 x 1.0
0.181 in
0.984 in
011032P050 $0.041 - $0.0478 11000 In stock
#10-32
0.500 in
$0.0379 - $0.0521 5000 In stock
M5 x 0.8
0.146 in
0.236 in
010256P100 $0.0354 - $0.0413 3000 In stock
#2-56
1.000 in
$0.1971 - $0.2704 1500 In stock
M10 x 1.5
0.295 in
0.787 in
50M030050P016 $0.033 - $0.0452 Request the lead time here
M3 x 0.5
0.094 in
0.63 in
$0.0354 - $0.0487 4000 In stock
M4 x 0.7
0.122 in
0.63 in
$0.0536 - $0.0735 Request the lead time here
M5 x 0.8
0.146 in
0.984 in
$0.1818 - $0.2494 Request the lead time here
M8 x 1.25
0.236 in
0.984 in
$0.2137 - $0.2931 Request the lead time here
M10 x 1.5
0.295 in
1.181 in
50M080125P010 $0.1765 - $0.2422 1500 In stock
M8 x 1.25
0.236 in
0.394 in
$0.0534 - $0.0621 11000 In stock
1/4-20
2.000 in
$0.039 - $0.0536 4000 In stock
M5 x 0.8
0.146 in
0.63 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 6.0 mm | 0.236 in; Head Diameter 8.0 mm | 0.315 in

50M040070P006

Price Range
$0.0478 - $0.0348

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.236 in
  • Thread Size
    M4 x 0.7
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

012520P025

Price Range
$0.0492 - $0.0358

Stock Levels
4500 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.6 mm | 0.22 in

50M030050P010

Price Range
$0.0444 - $0.0324

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

50M040070P010

Price Range
$0.0481 - $0.0351

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.394 in
  • Thread Size
    M4 x 0.7
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 10.0 mm | 0.394 in; Head Diameter 9.5 mm | 0.374 in

50M050080P010

Price Range
$0.0528 - $0.0385

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.394 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 10.0 mm | 0.394 in; Head Diameter 12.0 mm | 0.472 in

50M060100P010

Price Range
$0.0618 - $0.0451

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.394 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 16.0 mm | 0.63 in; Head Diameter 16.0 mm | 0.63 in

50M080125P016

Price Range
$0.2474 - $0.1803

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.63 in
  • Thread Size
    M8 x 1.25
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 25.0 mm | 0.984 in; Head Diameter 12.0 mm | 0.472 in

50M060100P025

Price Range
$0.0858 - $0.0625

Stock Levels
13500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.984 in
  • Thread Size
    M6 x 1.0
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

011032P050

Price Range
$0.0478 - $0.041

Stock Levels
11000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 6.0 mm | 0.236 in; Head Diameter 9.5 mm | 0.374 in

50M050080P006

Price Range
$0.0521 - $0.0379

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.236 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

010256P100

Price Range
$0.0413 - $0.0354

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #2-56
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 20.0 mm | 0.787 in

50M100150P020

Price Range
$0.2704 - $0.1971

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 16.0 mm | 0.63 in; Head Diameter 5.6 mm | 0.22 in

50M030050P016

Price Range
$0.0452 - $0.033

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.63 in
  • Thread Size
    M3 x 0.5
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 16.0 mm | 0.63 in; Head Diameter 8.0 mm | 0.315 in

50M040070P016

Price Range
$0.0487 - $0.0354

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 25.0 mm | 0.984 in; Head Diameter 9.5 mm | 0.374 in

50M050080P025

Price Range
$0.0735 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.984 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 25.0 mm | 0.984 in; Head Diameter 16.0 mm | 0.63 in

50M080125P025

Price Range
$0.2494 - $0.1818

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.984 in
  • Thread Size
    M8 x 1.25
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 20.0 mm | 0.787 in

50M100150P030

Price Range
$0.2931 - $0.2137

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    1.181 in
  • Thread Size
    M10 x 1.5
  • Color
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 10.0 mm | 0.394 in; Head Diameter 16.0 mm | 0.63 in

50M080125P010

Price Range
$0.2422 - $0.1765

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.394 in
  • Thread Size
    M8 x 1.25
  • Color
    Natural
Machine Screw - Natural; Nylon 6/6;

012520P200

Price Range
$0.0621 - $0.0534

Stock Levels
11000 In stock
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 16.0 mm | 0.63 in; Head Diameter 9.5 mm | 0.374 in

50M050080P016

Price Range
$0.0536 - $0.039

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.63 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural