Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $0.2955 - $1.8343 | 16200 In stock |
0.840 in
21.3 mm
|
||
| RRC24A | $24.2564 - $40.4437 | 654 In stock |
24.000 in
609.6 mm
|
|
| $0.0873 - $0.5344 | 25396 In stock |
0.66 in
16.76 mm
|
||
| RRC3A | $0.7581 - $1.8537 | 33905 In stock |
3.470 in
88.1 mm
|
|
| RRC5A | $2.346 - $5.7446 | 1697 In stock |
5.630 in
143 mm
|
|
| $5.7202 - $14.0312 | 2705 In stock |
10.580 in
268.7 mm
|
||
| $57.766 - $72.1834 | 112 In stock |
28.000 in
711.2 mm
|
||
| RRC18E | $14.8294 - $36.3974 | 1396 In stock |
18.000 in
457.2 mm
|
|
| $22.4688 - $37.4397 | 80 In stock |
22.000 in
558.8 mm
|
||
| $0.0948 - $0.5825 | 80696 In stock |
1.045 in
26.5 mm
|
||
| $109.2791 - $127.8094 | Request the lead time here |
36.000 in
914.4 mm
|
||
| $0.0889 - $0.5457 | 24000 In stock |
0.840 in
21.3 mm
|
||
| $0.2086 - $0.5134 | 130340 In stock |
1.910 in
48.5 mm
|
||
| RRC14E | $9.4711 - $23.2192 | Request the lead time here |
14.000 in
355.6 mm
|
|
| RRC20A | $20.9366 - $51.3804 | 4125 In stock |
20.000 in
508 mm
|
|
| $63.2314 - $105.3939 | 23 In stock |
26.000 in
660.4 mm
|
||
| RRC30A | $48.0082 - $117.8068 | 315 In stock |
30.000 in
762 mm
|
|
| RRC42A | $232.1463 - $271.4953 | 8 In stock |
42.000 in
1066.8 mm
|
|
| $0.3983 - $2.4941 | 2400 In stock |
1.050 in
26.7 mm
|
||
| NPS4B | $2.0564 - $5.1491 | 2000 In stock |
4.500 in
114.3 mm