Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
$1.1077 - $1.4638 Request the lead time here
M2.6
0.197 in
Light Brown
Polyether Ether Ketone
0.079 in
$1.3749 - $1.8186 Request the lead time here
M5
0.315 in
Light Brown
Polyether Ether Ketone
0.157 in
$12.9806 - $17.1657 Request the lead time here
M10
0.669 in
Light Brown
Polyether Ether Ketone
0.315 in
$0.8404 - $1.1109 Request the lead time here
M3
0.217 in
Light Brown
Polyether Ether Ketone
0.094 in
$6.2124 - $8.2152 Request the lead time here
M8
0.512 in
Light Brown
Polyether Ether Ketone
0.256 in
$3.2261 - $4.2665 25 In stock
M6
0.394 in
Light Brown
Polyether Ether Ketone
0.197 in
0400632HN $0.0414 - $0.0482 Request the lead time here
#6-32
0.307 in
Natural
Nylon 6/6
0.122 in
$0.0482 - $0.0529 14000 In stock
M4 x 0.7
0.272 in
Natural
Polyamide 6/6
0.118 in
$0.0475 - $0.0554 Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.135 in
$0.0494 - $0.0542 Request the lead time here
#8-32
0.335 in
Black
Nylon 6/6
0.130 in
$0.0749 - $0.1143 Request the lead time here
3/8-24
0.560 in
Black
Nylon 6/6
0.330 in
Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.196 in
$0.4059 - $0.6188 Request the lead time here
3/4-10
1.100 in
Black
Nylon 6/6
0.640 in
$0.0537 - $0.0626 Request the lead time here
M6 x 1.0
0.394 in
Black
Polyamide 6/6
0.213 in
$0.3074 - $0.4685 Request the lead time here
11/16-27
1.000 in
Black
Nylon 6/6
0.250 in
$0.0501 - $0.0583 15000 In stock
M2.5 x 0.45
0.193 in
Black
Polyamide 6/6
0.071 in
$0.0711 - $0.0829 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.090 in
$0.0471 - $0.0518 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.070 in
$0.0808 - $0.0942 Request the lead time here
M4 x 0.7
0.276 in
Black
Nylon 6/6
0.126 in
$0.0808 - $0.0942 Request the lead time here
M3 x 0.5
0.217 in
Black
Nylon 6/6
0.094 in
  • of 6
Light Brown PEEK Standard Hex Nut - Thread Size M2.6; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

184020070409

Price Range
$1.4638 - $1.1077

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.6
  • Overall Height
    0.079 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.0 mm | 0.157 in

184050070409

Price Range
$1.8186 - $1.3749

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5
  • Overall Height
    0.157 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

184100070409

Price Range
$17.1657 - $12.9806

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.669 in
  • Thread Size
    M10
  • Overall Height
    0.315 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

184030070409

Price Range
$1.1109 - $0.8404

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3
  • Overall Height
    0.094 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

184080070409

Price Range
$8.2152 - $6.2124

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8
  • Overall Height
    0.256 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$4.2665 - $3.2261

Stock Levels
25 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.197 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Natural Nylon 6/6 Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in

0400632HN

Price Range
$0.0482 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4 x 0.7; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0529 - $0.0482

Stock Levels
14000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

0401024HNB

Price Range
$0.0554 - $0.0475

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #8-32 0.335 in Nylon 6/6 Black

0400832HNB

Price Range
$0.0542 - $0.0494

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.130 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-24 0.560 in Nylon 6/6 Black

0437524HNB

Price Range
$0.1143 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

50M020040D026


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.196 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/4-10 1.100 in Nylon 6/6 Black

0475010HNB

Price Range
$0.6188 - $0.4059

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M6 x 1.0 10.0 mm Nylon 6/6 Black

04M060100HNB

Price Range
$0.0626 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 11/16-27 1.000 in Nylon 6/6 Black

0468727HNB

Price Range
$0.4685 - $0.3074

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M2.5 x 0.45 4.9 mm Nylon 6/6 Black

04M025045HNB

Price Range
$0.0583 - $0.0501

Stock Levels
15000 In stock
Attributes
  • Distance Across Flats
    0.193 in
  • Thread Size
    M2.5 x 0.45
  • Overall Height
    0.071 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNSB

Price Range
$0.0829 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNB

Price Range
$0.0518 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M4 x 0.7 7.0 mm Nylon 6/6 Black

04M040070HNDIN34814B

Price Range
$0.0942 - $0.0808

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.126 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M3 x 0.5 5.5 mm Nylon 6/6 Black

04M030050HNDIN34814B

Price Range
$0.0942 - $0.0808

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.094 in
  • Color
    Black
  • Full Material
    Nylon 6/6