| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.4527 |
| 1000 - 4999 | $0.4074 |
| 5000 - 9999 | $0.3666 |
| 10000 - 24999 | $0.33 |
| 25000 + | $0.297 |
| Distance Across Flats | 1.000 in |
|---|---|
| Distance Across Flats | 25.4 mm |
| Thread Size | 11/16-27 |
| Overall Height | 0.250 in |
| Overall Height | 6.4 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue