Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
0425020HN $0.049 - $0.0539 47500 In stock
1/4-20
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.0448 - $0.0494 211000 In stock
#8-32
0.335 in
Natural
Nylon 6/6
0.13 in
$0.3691 - $0.5626 1500 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
0437516HN $0.0681 - $0.1038 43000 In stock
3/8-16
0.560 in
Natural
Nylon 6/6
0.330 in
$0.0455 - $0.0529 Request the lead time here
M3 x 0.5
0.213 in
Natural
Polyamide 6/6
0.087 in
0400440HN $0.0428 - $0.0471 165000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
0425028HN $0.049 - $0.0539 15000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
0462511HN $0.2187 - $0.3332 Request the lead time here
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
0400632HN $0.0414 - $0.0482 13000 In stock
#6-32
0.307 in
Natural
Nylon 6/6
0.122 in
$0.0482 - $0.0529 14000 In stock
M4 x 0.7
0.272 in
Natural
Polyamide 6/6
0.118 in
$0.0501 - $0.0583 Request the lead time here
M3.5 x 0.6
0.272 in
Black
Polyamide 6/6
0.106 in
$0.3105 - $0.3623 Request the lead time here
M12 x 1.75
0.697 in
Black
Polyamide 6/6
0.413 in
$0.0808 - $0.0942 Request the lead time here
M4 x 0.7
0.276 in
Black
Nylon 6/6
0.126 in
$0.0808 - $0.0942 Request the lead time here
M3 x 0.5
0.217 in
Black
Nylon 6/6
0.094 in
$0.0537 - $0.0626 Request the lead time here
M6 x 1.0
0.394 in
Black
Polyamide 6/6
0.213 in
$0.3074 - $0.4685 Request the lead time here
11/16-27
1.000 in
Black
Nylon 6/6
0.250 in
$0.0471 - $0.0518 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.070 in
$0.0681 - $0.0796 Request the lead time here
M5 x 0.8
0.315 in
Black
Nylon 6/6
0.185 in
$0.0501 - $0.0583 15000 In stock
M2.5 x 0.45
0.193 in
Black
Polyamide 6/6
0.071 in
$0.0711 - $0.0829 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.090 in
  • of 6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425020HN

Price Range
$0.0539 - $0.049

Stock Levels
47500 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; Nylon 6/6

0400832HN

Price Range
$0.0494 - $0.0448

Stock Levels
211000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon 6/6

0475010HN

Price Range
$0.5626 - $0.3691

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437516HN

Price Range
$0.1038 - $0.0681

Stock Levels
43000 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3 x 0.5; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0529 - $0.0455

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon 6/6

0400440HN

Price Range
$0.0471 - $0.0428

Stock Levels
165000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425028HN

Price Range
$0.0539 - $0.049

Stock Levels
15000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462511HN

Price Range
$0.3332 - $0.2187

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in

0400632HN

Price Range
$0.0482 - $0.0414

Stock Levels
13000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4 x 0.7; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0529 - $0.0482

Stock Levels
14000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut M3.5 x 0.6 6.9 mm Nylon 6/6 Black

04M035060HNB

Price Range
$0.0583 - $0.0501

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M12 x 1.75 17.7 mm Nylon 6/6 Black

04M120175HNB

Price Range
$0.3623 - $0.3105

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M4 x 0.7 7.0 mm Nylon 6/6 Black

04M040070HNDIN34814B

Price Range
$0.0942 - $0.0808

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.126 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M3 x 0.5 5.5 mm Nylon 6/6 Black

04M030050HNDIN34814B

Price Range
$0.0942 - $0.0808

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.094 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M6 x 1.0 10.0 mm Nylon 6/6 Black

04M060100HNB

Price Range
$0.0626 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 11/16-27 1.000 in Nylon 6/6 Black

0468727HNB

Price Range
$0.4685 - $0.3074

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNB

Price Range
$0.0518 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M5 x 0.8 8.0 mm Nylon 6/6 Black

04M050080HNDIN34814B

Price Range
$0.0796 - $0.0681

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.185 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M2.5 x 0.45 4.9 mm Nylon 6/6 Black

04M025045HNB

Price Range
$0.0583 - $0.0501

Stock Levels
15000 In stock
Attributes
  • Distance Across Flats
    0.193 in
  • Thread Size
    M2.5 x 0.45
  • Overall Height
    0.071 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNSB

Price Range
$0.0829 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Color
    Black
  • Full Material
    Nylon 6/6