| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2985 |
| 10000 - 24999 | $0.2867 |
| 25000 + | $0.2241 |
| Head Height | 1.063 in |
|---|---|
| Head Height | 27.0 mm |
| Head Diameter | 0.626 in |
| Head Diameter | 15.9 mm |
| Head Size | 0.626 in |
| Head Size | 15.9 mm |
| Hole Size | 0.374 in |
| Hole Size | 9.5 mm |
| Overall Length | 1.343 in |
| Overall Length | 34.1 mm |
| Screw Size | 1/4 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue