Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.

Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0491 - $0.0574 10000 In stock
0.130 in
0.318 in
0.062 in
$0.245 - $0.336 Request the lead time here
1.500 in
1.906 in
0.093 in
$0.6058 - $0.8309 4000 In stock
1.125 in
2.935 in
0.093 in
$0.3413 - $0.4681 11750 In stock
2.800 in
3.016 in
0.072 in
17W18500 $0.2856 - $0.3916 5000 In stock
1.028 in
1.850 in
0.120 in
$0.4069 - $0.5582 Request the lead time here
1.080 in
2.000 in
0.160 in
17W20006 $0.4008 - $0.5498 9500 In stock
0.630 in
2.000 in
0.125 in
$0.1391 - $0.1909 1750 In stock
0.187 in
2.000 in
0.060 in
$0.5017 - $0.6883 7000 In stock
0.275 in
2.150 in
0.125 in
$0.4349 - $0.5967 2750 In stock
1.075 in
2.500 in
0.125 in
$0.4858 - $0.6664 Request the lead time here
1.270 in
3.005 in
0.093 in
$0.3247 - $0.4454 Request the lead time here
1.625 in
3.005 in
0.093 in
$0.0592 - $0.0812 Request the lead time here
0.948 in
1.800 in
0.057 in
$0.1643 - $0.2252 1500 In stock
0.656 in
1.765 in
0.100 in
$0.2856 - $0.3916 4250 In stock
1.280 in
2.010 in
0.135 in
$0.4147 - $0.5689 Request the lead time here
0.315 in
2.007 in
0.197 in
$0.4689 - $0.6431 Request the lead time here
1.410 in
2.250 in
0.130 in
$0.375 - $0.5144 250 In stock
1.275 in
2.275 in
0.120 in
17W20003 $0.0652 - $0.0894 3500 In stock
1.525 in
2.000 in
0.060 in
$0.3088 - $0.4237 1000 In stock
0.635 in
2.000 in
0.060 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.3 mm | 0.130 in; 8.1 mm | 0.318 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10; REACHRoHSUL

17W03123

Price Range
$0.0574 - $0.0491

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.130 in
  • Outside Diameter
    0.318 in
  • Thickness
    0.062 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 38.1 mm | 1.500 in; Outside Diameter - 48.4 mm | 1.906 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 1-3/8;

17W19060

Price Range
$0.336 - $0.245

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.500 in
  • Outside Diameter
    1.906 in
  • Thickness
    0.093 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 28.6 mm | 1.125 in; Outside Diameter - 74.5 mm | 2.935 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 1-1/8; REACHRoHS

17W29503

Price Range
$0.8309 - $0.6058

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    1.125 in
  • Outside Diameter
    2.935 in
  • Thickness
    0.093 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 71.1 mm | 2.800 in; Outside Diameter - 76.6 mm | 3.016 in; Thickness 1.8 mm | 0.072 in; Compatible Screw Sizes 2-3/4; REACHRoHS

17W30073

Price Range
$0.4681 - $0.3413

Stock Levels
11750 In stock
Attributes
  • Inside Diameter
    2.800 in
  • Outside Diameter
    3.016 in
  • Thickness
    0.072 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 26.1 mm | 1.028 in; Outside Diameter - 47 mm | 1.850 in; Thickness 3 mm | 0.120 in; Compatible Screw Sizes #1; REACHRoHS

17W18500

Price Range
$0.3916 - $0.2856

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    1.028 in
  • Outside Diameter
    1.850 in
  • Thickness
    0.120 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 27.4 mm | 1.080 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 4.1 mm | 0.160 in; Compatible Screw Sizes #1; REACHRoHS

17W20004

Price Range
$0.5582 - $0.4069

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.080 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.160 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 16 mm | 0.630 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 5/8; REACHRoHS

17W20006

Price Range
$0.5498 - $0.4008

Stock Levels
9500 In stock
Attributes
  • Inside Diameter
    0.630 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.125 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.7 mm | 0.187 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 8;

17W20010

Price Range
$0.1909 - $0.1391

Stock Levels
1750 In stock
Attributes
  • Inside Diameter
    0.187 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.060 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7 mm | 0.275 in; Outside Diameter - 54.6 mm | 2.150 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 12; REACHRoHS

17W20015

Price Range
$0.6883 - $0.5017

Stock Levels
7000 In stock
Attributes
  • Inside Diameter
    0.275 in
  • Outside Diameter
    2.150 in
  • Thickness
    0.125 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 27.3 mm | 1.075 in; Outside Diameter - 63.5 mm | 2.500 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #1; REACHRoHS

17W25001

Price Range
$0.5967 - $0.4349

Stock Levels
2750 In stock
Attributes
  • Inside Diameter
    1.075 in
  • Outside Diameter
    2.500 in
  • Thickness
    0.125 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 32.3 mm | 1.270 in; Outside Diameter - 76.3 mm | 3.005 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 1-1/8;

17W30000

Price Range
$0.6664 - $0.4858

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.270 in
  • Outside Diameter
    3.005 in
  • Thickness
    0.093 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 41.3 mm | 1.625 in; Outside Diameter - 76.3 mm | 3.005 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 1-1/2;

17W30093

Price Range
$0.4454 - $0.3247

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.625 in
  • Outside Diameter
    3.005 in
  • Thickness
    0.093 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 24.1 mm | 0.948 in; Outside Diameter - 45.7 mm | 1.800 in; Thickness 1.4 mm | 0.057 in; Compatible Screw Sizes 7/8;

17W18001

Price Range
$0.0812 - $0.0592

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.948 in
  • Outside Diameter
    1.800 in
  • Thickness
    0.057 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 16.7 mm | 0.656 in; Outside Diameter - 44.8 mm | 1.765 in; Thickness 2.5 mm | 0.100 in; Compatible Screw Sizes 5/8; REACHRoHS

17W17501

Price Range
$0.2252 - $0.1643

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.656 in
  • Outside Diameter
    1.765 in
  • Thickness
    0.100 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 32.5 mm | 1.280 in; Outside Diameter - 51.1 mm | 2.010 in; Thickness 3.4 mm | 0.135 in; Compatible Screw Sizes 1-1/8; REACHRoHS

17W20001

Price Range
$0.3916 - $0.2856

Stock Levels
4250 In stock
Attributes
  • Inside Diameter
    1.280 in
  • Outside Diameter
    2.010 in
  • Thickness
    0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8 mm | 0.315 in; Outside Diameter - 51 mm | 2.007 in; Thickness 5 mm | 0.197 in; Compatible Screw Sizes 1/4;

17W20009

Price Range
$0.5689 - $0.4147

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.315 in
  • Outside Diameter
    2.007 in
  • Thickness
    0.197 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 35.8 mm | 1.410 in; Outside Diameter - 57.2 mm | 2.250 in; Thickness 3.3 mm | 0.130 in; Compatible Screw Sizes 1-1/4; REACHRoHS

17W20014

Price Range
$0.6431 - $0.4689

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.410 in
  • Outside Diameter
    2.250 in
  • Thickness
    0.130 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 32.4 mm | 1.275 in; Outside Diameter - 57.8 mm | 2.275 in; Thickness 3 mm | 0.120 in; Compatible Screw Sizes 1-1/8; REACHRoHS

17W22800

Price Range
$0.5144 - $0.375

Stock Levels
250 In stock
Attributes
  • Inside Diameter
    1.275 in
  • Outside Diameter
    2.275 in
  • Thickness
    0.120 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 38.7 mm | 1.525 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 1-3/8; REACHRoHS

17W20003

Price Range
$0.0894 - $0.0652

Stock Levels
3500 In stock
Attributes
  • Inside Diameter
    1.525 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.060 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 16.1 mm | 0.635 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 5/8; REACHRoHS

17W20008

Price Range
$0.4237 - $0.3088

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.635 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.060 in
  • Color
    Natural
  • Full Material
    Nylon 6/6