Menu Search

Nylon Cheese Head Screws

In stock

Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.

A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.

Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.

  • Color: Natural
  • Material: Nylon 6/6
  • UL94 V2 rated.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0348 - $0.0477 Request the lead time here
M2 x 0.4
0.248 in
0.197 in
$0.0375 - $0.0515 Request the lead time here
M3.5 x 0.6
0.567 in
0.472 in
$0.0349 - $0.0479 Request the lead time here
M2.5 x 0.45
0.299 in
0.236 in
$0.0719 - $0.0985 Request the lead time here
M6 x 1.0
1.925 in
1.772 in
$0.042 - $0.0577 Request the lead time here
M5 x 0.8
0.445 in
0.315 in
$0.0563 - $0.0771 Request the lead time here
M4 x 0.7
1.677 in
1.575 in
$0.0369 - $0.0505 Request the lead time here
M3 x 0.5
1.063 in
0.984 in
$0.072 - $0.0987 Request the lead time here
M6 x 1.0
2.122 in
1.969 in
$0.0707 - $0.0968 Request the lead time here
M6 x 1.0
1.531 in
1.378 in
$0.029 - $0.0396 Request the lead time here
M3 x 0.5
0.63 in
0.551 in
$0.0603 - $0.0827 Request the lead time here
M5 x 0.8
1.508 in
1.378 in
$0.0528 - $0.0724 Request the lead time here
M6 x 1.0
1.728 in
1.575 in
$0.0372 - $0.051 Request the lead time here
M3 x 0.5
1.26 in
1.181 in
$0.0404 - $0.0553 Request the lead time here
M3 x 0.5
1.732 in
1.654 in
$0.2097 - $0.2877 Request the lead time here
M10 x 1.5
0.866 in
0.63 in
$0.0589 - $0.0809 Request the lead time here
M5 x 0.8
1.114 in
0.984 in
$0.0365 - $0.05 Request the lead time here
M3.5 x 0.6
0.331 in
0.236 in
$0.0356 - $0.0488 Request the lead time here
M2 x 0.4
0.445 in
0.394 in
$0.0495 - $0.0678 Request the lead time here
M6 x 1.0
0.469 in
0.315 in
$0.0532 - $0.073 Request the lead time here
M4 x 0.7
0.89 in
0.787 in
  • of 10
Machine Screw Slotted Drive M2 x 0.4 5.0 mm Nylon 6/6 Black

50M020040D005B

Price Range
$0.0477 - $0.0348

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.197 in
  • Thread Size
    M2 x 0.4
  • Color
    Black
Machine Screw Slotted Drive M3.5 x 0.6 12.0 mm Nylon 6/6 Black

50M035060D012B

Price Range
$0.0515 - $0.0375

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5 x 0.6
  • Color
    Black
Machine Screw Slotted Drive M2.5 x 0.45 6.0 mm Nylon 6/6 Black

50M025045D006B

Price Range
$0.0479 - $0.0349

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.236 in
  • Thread Size
    M2.5 x 0.45
  • Color
    Black
Machine Screw Slotted Drive M6 x 1.0 45.0 mm Nylon 6/6 Black

50M060100D045B

Price Range
$0.0985 - $0.0719

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.772 in
  • Thread Size
    M6 x 1.0
  • Color
    Black
Machine Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Black

50M050080D008B

Price Range
$0.0577 - $0.042

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.315 in
  • Thread Size
    M5 x 0.8
  • Color
    Black
Machine Screw Slotted Drive M4 x 0.7 40.0 mm Nylon 6/6 Black

50M040070D040B

Price Range
$0.0771 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.575 in
  • Thread Size
    M4 x 0.7
  • Color
    Black
Machine Screw Slotted Drive M3 x 0.5 25.0 mm Nylon 6/6 Black

50M030050D025B

Price Range
$0.0505 - $0.0369

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.984 in
  • Thread Size
    M3 x 0.5
  • Color
    Black
Machine Screw Slotted Drive M6 x 1.0 50.0 mm Nylon 6/6 Black

50M060100D050B

Price Range
$0.0987 - $0.072

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.969 in
  • Thread Size
    M6 x 1.0
  • Color
    Black
Machine Screw Slotted Drive M6 x 1.0 35.0 mm Nylon 6/6 Black

50M060100D035B

Price Range
$0.0968 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
  • Color
    Black
Machine Screw Slotted Drive M3 x 0.5 14.0 mm Nylon 6/6 Black

50M030050D014B

Price Range
$0.0396 - $0.029

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.551 in
  • Thread Size
    M3 x 0.5
  • Color
    Black
Machine Screw Slotted Drive M5 x 0.8 35.0 mm Nylon 6/6 Black

50M050080D035B

Price Range
$0.0827 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    1.378 in
  • Thread Size
    M5 x 0.8
  • Color
    Black
Machine Screw Slotted Drive M6 x 1.0 40.0 mm Nylon 6/6 Black

50M060100D040B

Price Range
$0.0724 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    1.575 in
  • Thread Size
    M6 x 1.0
  • Color
    Black
Machine Screw Slotted Drive M3 x 0.5 30.0 mm Nylon 6/6 Black

50M030050D030B

Price Range
$0.051 - $0.0372

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    1.181 in
  • Thread Size
    M3 x 0.5
  • Color
    Black
Machine Screw Slotted Drive M3 x 0.5 42.0 mm Nylon 6/6 Black

50M030050D042B

Price Range
$0.0553 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Color
    Black
Machine Screw Slotted Drive M10 x 1.5 16.0 mm Nylon 6/6 Black

50M100150D016B

Price Range
$0.2877 - $0.2097

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    0.63 in
  • Thread Size
    M10 x 1.5
  • Color
    Black
Machine Screw Slotted Drive M5 x 0.8 25.0 mm Nylon 6/6 Black

50M050080D025B

Price Range
$0.0809 - $0.0589

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.984 in
  • Thread Size
    M5 x 0.8
  • Color
    Black
Machine Screw Slotted Drive M3.5 x 0.6 6.0 mm Nylon 6/6 Black

50M035060D006B

Price Range
$0.05 - $0.0365

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.236 in
  • Thread Size
    M3.5 x 0.6
  • Color
    Black
Machine Screw Slotted Drive M2 x 0.4 10.0 mm Nylon 6/6 Black

50M020040D010B

Price Range
$0.0488 - $0.0356

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.394 in
  • Thread Size
    M2 x 0.4
  • Color
    Black
Machine Screw Slotted Drive M6 x 1.0 8.0 mm Nylon 6/6 Black

50M060100D008B

Price Range
$0.0678 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
  • Color
    Black
Machine Screw Slotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Black

50M040070D020B

Price Range
$0.073 - $0.0532

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.787 in
  • Thread Size
    M4 x 0.7
  • Color
    Black