Quantity | Unit price |
---|---|
1000 - 4999 | $0.0616 |
5000 - 9999 | $0.0555 |
10000 - 24999 | $0.0499 |
25000 + | $0.0449 |
Head Diameter | 8.5 mm |
---|---|
Head Diameter | 0.335 in |
Head Height | 3.3 mm |
Head Height | 0.13 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Thread Size | M5 x 0.8 |
Color | Black |
Drive Type | Slotted Drive |
Head Type | Cheese Head |
Screw Type | Machine Screw |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue