Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.2212 - $0.3034 | Request the lead time here |
M10 x 1.5
|
|
1.181 in
30.0 mm
|
||
| $0.035 - $0.048 | Request the lead time here |
M3.5 x 0.6
|
|
0.394 in
10.0 mm
|
||
| 50M030050D008 | $0.0331 - $0.0455 | 2000 In stock |
M3 x 0.5
|
|
0.315 in
8.0 mm
|
|
| $0.0501 - $0.0686 | Request the lead time here |
M4 x 0.7
|
|
0.787 in
20.0 mm
|
||
| 50M050080D010 | $0.0398 - $0.0546 | 2000 In stock |
M5 x 0.8
|
|
0.394 in
10.0 mm
|
|
| $0.0635 - $0.0871 | 1000 In stock |
M6 x 1.0
|
|
0.63 in
16.0 mm
|
||
| $0.0409 - $0.0561 | Request the lead time here |
M4 x 0.7
|
1.087 in
27.6 mm
|
0.984 in
25.0 mm
|
||
| $0.201 - $0.2757 | Request the lead time here |
M8 x 1.25
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| $0.062 - $0.0852 | Request the lead time here |
M5 x 0.8
|
1.311 in
33.3 mm
|
1.181 in
30.0 mm
|
||
| $0.0382 - $0.0523 | Request the lead time here |
M3.5 x 0.6
|
0.409 in
10.4 mm
|
0.315 in
8.0 mm
|
||
| $0.0372 - $0.051 | Request the lead time here |
M2 x 0.4
|
0.524 in
13.3 mm
|
0.472 in
12.0 mm
|
||
| $0.22 - $0.3018 | Request the lead time here |
M8 x 1.25
|
2.165 in
55.0 mm
|
1.969 in
50.0 mm
|
||
| $0.0402 - $0.0552 | Request the lead time here |
M4 x 0.7
|
0.575 in
14.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0396 - $0.0544 | Request the lead time here |
M4 x 0.7
|
0.339 in
8.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0418 - $0.0572 | Request the lead time here |
M3 x 0.5
|
1.732 in
44.0 mm
|
1.654 in
42.0 mm
|
||
| $0.217 - $0.2978 | Request the lead time here |
M10 x 1.5
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0359 - $0.0493 | Request the lead time here |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.03 - $0.041 | Request the lead time here |
M3 x 0.5
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| $0.2853 - $0.3914 | Request the lead time here |
M10 x 1.5
|
2.205 in
56.0 mm
|
1.969 in
50.0 mm
|
||
| $0.0712 - $0.0977 | Request the lead time here |
M6 x 1.0
|
1.138 in
28.9 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue