| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.2877 |
| 1000 - 4999 | $0.2588 |
| 5000 - 9999 | $0.2329 |
| 10000 + | $0.2097 |
| Head Diameter | 0.614 in |
|---|---|
| Head Diameter | 15.6 mm |
| Head Height | 0.236 in |
| Head Height | 6.0 mm |
| Thread Length | 0.63 in |
| Thread Length | 16.0 mm |
| Thread Size | M10 x 1.5 |
| Color | Black |
| Drive Type | Slotted Drive |
| Head Type | Cheese Head |
| Screw Type | Machine Screw |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue