Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0333 - $0.0388 | 12000 In stock |
#4-40
|
|
0.188 in
4.8 mm
|
||
| $0.0352 - $0.0409 | 12000 In stock |
#4-40
|
|
0.750 in
19.1 mm
|
||
| $0.036 - $0.0421 | 7000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
| $0.0379 - $0.0443 | 16000 In stock |
#8-32
|
|
1.000 in
25.4 mm
|
||
| $0.0353 - $0.0485 | 5000 In stock |
#10-32
|
|
2.000 in
50.8 mm
|
||
| $0.0347 - $0.0405 | Request the lead time here |
#2-56
|
|
0.156 in
4 mm
|
||
| $0.0338 - $0.0394 | Request the lead time here |
#2-56
|
|
0.313 in
8 mm
|
||
| $0.0363 - $0.0423 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.0382 - $0.0447 | Request the lead time here |
#2-56
|
|
1.125 in
28.6 mm
|
||
| $0.0341 - $0.04 | 2000 In stock |
#2-56
|
|
0.375 in
9.5 mm
|
||
| $0.0345 - $0.0403 | 8000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| 010632B025 | $0.0352 - $0.0409 | 16000 In stock |
#6-32
|
|
0.250 in
6.4 mm
|
|
| $0.0368 - $0.043 | Request the lead time here |
#8-32
|
|
0.250 in
6.4 mm
|
||
| $0.0407 - $0.0474 | 4000 In stock |
#10-32
|
|
0.375 in
9.5 mm
|
||
| $0.0342 - $0.0401 | Request the lead time here |
#2-56
|
|
0.094 in
2.4 mm
|
||
| $0.0336 - $0.0391 | 2000 In stock |
#2-56
|
|
0.250 in
6.4 mm
|
||
| $0.0342 - $0.0402 | Request the lead time here |
#2-56
|
|
0.438 in
11.1 mm
|
||
| $0.0367 - $0.0428 | 1000 In stock |
#2-56
|
|
0.750 in
19.1 mm
|
||
| $0.0349 - $0.0407 | 2000 In stock |
#4-40
|
|
0.625 in
15.9 mm
|
||
| $0.0358 - $0.0417 | 29000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue