Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0341 - $0.04 28000 In stock
#4-40
0.375 in
$0.0354 - $0.0413 1000 In stock
#4-40
1.000 in
$0.0369 - $0.0431 4000 In stock
#6-32
1.000 in
$0.0324 - $0.0445 2500 In stock
#8-32
2.000 in
$0.0471 - $0.0549 1000 In stock
1/4-20
0.250 in
$0.0338 - $0.0394 Request the lead time here
#2-56
0.313 in
$0.0363 - $0.0423 Request the lead time here
#2-56
0.563 in
$0.0382 - $0.0447 Request the lead time here
#2-56
1.125 in
$0.0368 - $0.043 2000 In stock
#8-32
0.250 in
$0.0407 - $0.0474 8000 In stock
#10-32
0.375 in
$0.0342 - $0.0401 Request the lead time here
#2-56
0.094 in
$0.0342 - $0.0401 Request the lead time here
#2-56
0.094 in
$0.0319 - $0.0439 5500 In stock
#10-32
1.000 in
$0.033 - $0.0386 Request the lead time here
#2-56
0.125 in
$0.0337 - $0.0393 Request the lead time here
#2-56
0.281 in
$0.0342 - $0.0402 Request the lead time here
#2-56
0.438 in
$0.0368 - $0.043 Request the lead time here
#2-56
0.875 in
$0.0333 - $0.0388 12000 In stock
#4-40
0.188 in
$0.0352 - $0.0409 12000 In stock
#4-40
0.750 in
$0.036 - $0.0421 13000 In stock
#6-32
0.500 in
  • of 25
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 9.5 mm | 0.375 in

010440B037

Price Range
$0.04 - $0.0341

Stock Levels
28000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 25.4 mm | 1.000 in

010440B100

Price Range
$0.0413 - $0.0354

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 25.4 mm | 1.000 in

010632B100

Price Range
$0.0431 - $0.0369

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in

010832B200

Price Range
$0.0445 - $0.0324

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size 1/4-20; Thread Length 6.4 mm | 0.250 in

012520B025

Price Range
$0.0549 - $0.0471

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 7.9 mm | 0.312 in

010256B031

Price Range
$0.0394 - $0.0338

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.313 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 14.3 mm | 0.562 in

010256B056

Price Range
$0.0423 - $0.0363

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.563 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 28.6 mm | 1.125 in

010256B112

Price Range
$0.0447 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in

010832B025

Price Range
$0.043 - $0.0368

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in

011032B037

Price Range
$0.0474 - $0.0407

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in

010256B009

Price Range
$0.0401 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in

010256CD009

Price Range
$0.0401 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.072 in
  • Head Height
    0.181 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in

011032B100

Price Range
$0.0439 - $0.0319

Stock Levels
5500 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 3.2 mm | 0.125 in

010256B012

Price Range
$0.0386 - $0.033

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.125 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 7.1 mm | 0.281 in

010256B028

Price Range
$0.0393 - $0.0337

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.281 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 11.1 mm | 0.437 in

010256B043

Price Range
$0.0402 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 22.2 mm | 0.875 in

010256B087

Price Range
$0.043 - $0.0368

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.875 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 4.7 mm | 0.187 in

010440B018

Price Range
$0.0388 - $0.0333

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 19.1 mm | 0.750 in

010440B075

Price Range
$0.0409 - $0.0352

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in

010632B050

Price Range
$0.0421 - $0.036

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Color
    Natural