Our range of thumb screws is extensive, and includes these Knurled Head Screws; they are a type of washer-faced knurled thumb screw hat have a slotted drive in the screws head. The head on the plastic thumb screw is designed to make single-handed turning easier.
They are an ideal option for assemblies where components are modified on a regular basis - such as access panels. The manual operation means the knurled thumb screws are very important and can be used in many types of industrial applications.
Our knurled thumb screw range is made from natural Nylon 6/6, that is flame resistant to UL94 V2 standards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0417 - $0.0573 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0577 - $0.0792 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0688 - $0.0944 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| $0.0369 - $0.0505 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0404 - $0.0553 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
1.654 in
42.0 mm
|
||
| $0.0393 - $0.054 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.787 in
20.0 mm
|
||
| $0.0607 - $0.0833 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| $0.0365 - $0.05 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.787 in
20.0 mm
|
||
| $0.0719 - $0.0985 | Request the lead time here |
M6 x 1.0
|
0.484 in
12.3 mm
|
1.772 in
45.0 mm
|
||
| $0.0599 - $0.0823 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0383 - $0.0526 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.236 in
6.0 mm
|
||
| $0.0494 - $0.0678 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
0.315 in
8.0 mm
|
||
| $0.0707 - $0.0968 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
1.378 in
35.0 mm
|
||
| $0.0526 - $0.0721 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.472 in
12.0 mm
|
||
| $0.0381 - $0.0523 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.787 in
20.0 mm
|
||
| $0.0386 - $0.0529 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.394 in
10.0 mm
|
||
| $0.0395 - $0.0542 | Request the lead time here |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.984 in
25.0 mm
|
||
| $0.0589 - $0.0809 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0726 - $0.0996 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
2.362 in
60.0 mm
|
||
| $0.042 - $0.0577 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue