| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.7591 |
| 5000 - 9999 | $0.7231 |
| 10000 - 24999 | $0.69 |
| 25000 + | $0.6507 |
| Distance Across Flats | 1.000 in |
|---|---|
| Distance Across Flats | 25.4 mm |
| Overall Height | 3.2 mm |
| Overall Height | 0.125 in |
| Thread Size | 3/4-27 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue