| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.4893 |
| 1000 - 4999 | $0.4404 |
| 5000 - 9999 | $0.3964 |
| 10000 - 24999 | $0.3568 |
| 25000 + | $0.3212 |
| Distance Across Flats | 28.4 mm |
|---|---|
| Distance Across Flats | 1.120 in |
| Overall Height | 0.250 in |
| Overall Height | 6.4 mm |
| Thread Size | 3/4-10 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue