| Quantity | Unit price |
|---|
| Distance Across Flats | 17.4 mm |
|---|---|
| Distance Across Flats | 0.687 in |
| Overall Height | 0.220 in |
| Overall Height | 5.6 mm |
| Thread Size | 1/2-24 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue