| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.366 |
| 5000 - 9999 | $0.3487 |
| 10000 - 24999 | $0.3329 |
| 25000 + | $0.3137 |
| Distance Across Flats | 0.625 in |
|---|---|
| Distance Across Flats | 15.9 mm |
| Overall Height | 0.125 in |
| Overall Height | 3.2 mm |
| Thread Size | 15/32-32 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue