Plastic Hex Head Screws, also known as Plastic Cap Screws or Plastic Hex Bolt, are designed to mate with machine threads and help secure a component to an assembly.
Plastic Hex Head Cap Screws are ideal for use in difficult to reach or awkwardly located sockets, thanks to the slim design on the head, which is hexagonal in shape. Our Hex Head Cap Screws are available with or without a flange at the base of the screws head, as well as slotted and non slotted drive types.
These Hex Cap Screws come in a variety of standard imperial and metric sizes, and are an ideal alternative to all metal options. Offered in a choice of plastic material options, including; Nylon 6/6, Polycarbonate (PC) and Polyurethane (PU). These cap screws benefit from being lightweight, as well as having vibration, chemical, electrical and corrosion resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0396 - $0.0463 | Request the lead time here |
#6-32
|
|
0.500 in
12.7 mm
|
||
$0.04 - $0.0469 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
$0.0431 - $0.0474 | Request the lead time here |
#6-32
|
|
1.000 in
25.4 mm
|
||
$0.0458 - $0.0534 | Request the lead time here |
#6-32
|
|
1.750 in
44.5 mm
|
||
$0.0426 - $0.0495 | Request the lead time here |
#6-40
|
|
1.000 in
25.4 mm
|
||
$0.0404 - $0.0471 | Request the lead time here |
#6-40
|
|
0.250 in
6.4 mm
|
||
$0.0411 - $0.0479 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
$0.0403 - $0.047 | Request the lead time here |
#8-32
|
|
0.188 in
4.8 mm
|
||
$0.041 - $0.0477 | Request the lead time here |
#8-32
|
|
0.438 in
11.1 mm
|
||
$0.0406 - $0.0474 | Request the lead time here |
#8-32
|
|
0.314 in
8 mm
|
||
$0.0416 - $0.0486 | Request the lead time here |
#8-32
|
|
0.875 in
22.2 mm
|
||
$0.0332 - $0.0455 | Request the lead time here |
#8-32
|
|
1.500 in
38.1 mm
|
||
$0.0403 - $0.047 | Request the lead time here |
#8-32
|
|
0.188 in
4.8 mm
|
||
$0.0413 - $0.0479 | Request the lead time here |
#8-32
|
|
0.500 in
12.7 mm
|
||
$0.0407 - $0.0476 | Request the lead time here |
#8-32
|
|
0.375 in
9.5 mm
|
||
$0.0416 - $0.0486 | Request the lead time here |
#8-32
|
|
0.875 in
22.2 mm
|
||
$0.0349 - $0.0479 | Request the lead time here |
#8-32
|
|
1.750 in
44.5 mm
|
||
$0.0451 - $0.0526 | Request the lead time here |
#10-24
|
|
0.500 in
12.7 mm
|
||
$0.0351 - $0.0483 | Request the lead time here |
#10-24
|
|
1.000 in
25.4 mm
|
||
$0.0454 - $0.053 | Request the lead time here |
#10-24
|
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue