Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $18.392 - $35.7218 | 551 In stock |
10.748 in
273 mm
|
||
| $4.9094 - $12.2774 | 356 In stock |
2.717 in
69 mm
|
||
| $58.1876 - $145.461 | Request the lead time here |
17.913 in
455 mm
|
||
| $9.7752 - $24.4582 | 112 In stock |
6.626 in
168.3 mm
|
||
| $253.8792 - $634.718 | 4 In stock |
44.000 in
1117.6 mm
|
||
| $512.74 - $1,281.842 | Request the lead time here |
60.000 in
1524 mm
|
||
| $33.9597 - $84.8791 | Request the lead time here |
16.000 in
406.4 mm
|
||
| $152.927 - $191.1732 | 34 In stock |
30.000 in
762 mm
|
||
| $157.0833 - $1,963.6577 | 30 In stock |
32.000 in
812.8 mm
|
||
| $185.3228 - $463.3025 | 12 In stock |
36.000 in
914.4 mm
|
||
| $224.2496 - $560.6522 | 32 In stock |
40.000 in
1016 mm
|
||
| $58.9407 - $736.637 | Request the lead time here |
20.000 in
508 mm
|
||
| $62.1556 - $155.4053 | 10 In stock |
22.000 in
558.8 mm
|
||
| $13.859 - $26.9361 | 277 In stock |
8.625 in
219.1 mm
|
||
| $24.0687 - $40.1466 | Request the lead time here |
12.748 in
323.8 mm
|
||
| $109.2936 - $1,366.2703 | 48 In stock |
28.000 in
711.2 mm
|
||
| $31.2952 - $78.2658 | 43 In stock |
14.000 in
355.6 mm
|
||
| FPC31739A | $69.5558 - $173.8935 | Request the lead time here |
24.000 in
609.6 mm
|
|
| $5.0977 - $12.7761 | Request the lead time here |
3.386 in
86 mm
|
||
| $180.0369 - $450.092 | 8 In stock |
34.000 in
863.6 mm