These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Internal Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2114 - $0.2917 | Request the lead time here |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.2309 - $0.3188 | Request the lead time here |
#8-32
|
|
0.875 in
22.2 mm
|
||
| $0.1615 - $0.1995 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.1674 - $0.2066 | Request the lead time here |
#4-40
|
|
0.625 in
15.9 mm
|
||
| $0.2155 - $0.2971 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
| $0.1748 - $0.2158 | Request the lead time here |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.1439 - $0.1777 | Request the lead time here |
#4-40
|
|
0.188 in
4.8 mm
|
||
| $0.1377 - $0.1701 | Request the lead time here |
#6-32
|
|
0.250 in
6.4 mm
|
||
| $0.142 - $0.1753 | Request the lead time here |
#6-32
|
|
0.313 in
8 mm
|
||
| $0.1527 - $0.1886 | Request the lead time here |
#4-40
|
|
0.375 in
9.5 mm
|
||
| $0.1615 - $0.1995 | Request the lead time here |
#6-32
|
|
0.438 in
11.1 mm
|
||
| $0.1951 - $0.2408 | Request the lead time here |
#2-56
|
|
0.500 in
12.7 mm
|
||
| $0.2902 - $0.3583 | Request the lead time here |
1/4-20
|
|
0.787 in
20 mm
|
||
| $0.2272 - $0.3132 | Request the lead time here |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.2195 - $0.3029 | Request the lead time here |
#8-32
|
|
0.625 in
15.9 mm
|
||
| $0.1498 - $0.185 | Request the lead time here |
#10-32
|
|
0.250 in
6.4 mm
|
||
| $0.1865 - $0.2304 | Request the lead time here |
#10-32
|
|
0.875 in
22.2 mm
|
||
| $0.1792 - $0.2213 | Request the lead time here |
#6-32
|
|
1.000 in
25.4 mm
|
||
| $0.2176 - $0.3002 | Request the lead time here |
#10-32
|
|
0.500 in
12.7 mm
|
||
| $0.1287 - $0.1589 | Request the lead time here |
#4-40
|
|
0.156 in
4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue