| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.3583 |
| 10000 - 24999 | $0.3224 |
| 25000 + | $0.2902 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Body Diameter | 19.1 mm |
|---|---|
| Body Diameter | 0.750 in |
| Spacer Length | 0.787 in |
| Spacer Length | 20 mm |
| Color | Black |
| Compatible Thread Sizes (All) | 1/4-20 |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Round |
| Thread Size | 1/4-20 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue