| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.2917 |
| 10000 - 24999 | $0.2801 |
| 25000 + | $0.2114 |
| Body Diameter | 12.7 mm |
|---|---|
| Body Diameter | 0.500 in |
| Spacer Length | 6.4 mm |
| Spacer Length | 0.250 in |
| Color | Black |
| Compatible Thread Sizes (All) | 1/4-20 |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Spacer Shape | Round |
| Thread Size | 1/4-20 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue